Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m

Extension cable for all cables and power supplies with Hirose 6 pin plug

Order Number: 2000030680
Accessory Type: IOs / Power
Cable Length: 8 m
Plug Type: Hirose 6-pin (HR 10A-7P-6S); (HR 10A-7J-6P)
Interface: Camera Link

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.