Cable USB 3.0, Micro B 90 A3 / A, 1 m

USB 3.0 cable for Basler dart and pulse cameras.

Type Micro B connector (90° angled) for the camera and type A connector for the host adapter.

Order Number: 2000035891
Accessory Type: Data Cables
Cable Type: USB 3.0
Cable Length: 1 m
Connector Camera Side: USB 3.0 Micro B, 90 angled
Connector Host Side: USB 3.0 A
Interface: USB 3.0

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.