Cable USB 3.0, Micro B screw lock/A, 8 m

USB 3.0 cables with type Micro B screw lock connector for the camera and type A connector for the host adapter.

Order Number: 2000034891
Accessory Type: Data Cables
Cable Type: USB 3.0
Cable Length: 8 m
Connector Camera Side: USB 3.0 Micro B with screw lock
Connector Host Side: USB 3.0 A
Interface: USB 3.0

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment