August 9, 2013

              What Makes an ace USB 3.0 Camera so Special?

              Basler USB 3.0 camera

              The current market offers a wide range of industrial cameras with a USB 3.0 interface, including the Basler ace USB 3.0. What specific advantages does the ace USB 3.0 offer over its competitors?
              • It is highly robust, while occupying an extremely small footprint (29.3 mm x 29 mm x 29 mm).
              • It is completely USB3 Vision compliant, and provides – thanks to its 56 MB frame buffer – interference-free data transfer.
              • It offers a wide range of firmware features on the proprietary FPGA (field programmable gate array), including image preprocessing through debayering, color improvement, and automatic gain, as an additional bonus. Also on the list of benefits are useful features such as triggerable image sequences with different exposure times (these can be used for HDR images).
              • The camera boasts four Input/Output ports.
              • The ace’s most distinctive advantage over its competitors is its extremely attractive performance-price-ratio.



              The ace USB 3.0 camera is based on our tried and tested ace platform, which has been on the market with numerous GigE and Camera Link models since 2009, and which ranks among the most successful cameras of its class, worldwide.
              Basler pylon 4
              Free Software – pylon 4
              The Basler ace USB 3.0 cameras are supported by the new Basler pylon 4 Camera Software Suite, which delivers compatibility with the new USB3 Vision camera interface standard, alongside the existing compatibility with GigE Vision, IEEE 1394 and Camera Link. The free software packet is now available in our Download Section.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.