October 6, 2016

              USB 3.0 Cables that Run the Extra Meter

              GigE is not the only option for covering long distances. The USB 3.0 interface is also well suited for the task. Basler offers USB 3.0 extension cables to make it easy to implement data transfer with optical wiring. Each cable also contains a copper wire for power supply as well.

              The cable is connected as an extension piece to a normal passive USB 3.0 cable with a length of up to 5 meters. Drill holes on the connector piece allow both cables to be screwed together. This setup makes it possible to use different cables and plug alignments directly behind the camera.

              The extension cable is suitable for use in drag chain applications and can be used at a deflection radius of up to 50 mm.
              We offer the cable in 10 meter and 20 meter lengths.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.