January 16, 2017

              Series Production Started: Twelve New ace Models with IMX Sensors from Sony

              Series Production Started: Twelve New ace Models with IMX Sensors from Sony
              The series production of twelve new Basler ace models with IMX250, IMX252, IMX264 and IMX265 sensors from Sony's Pregius line has started. The twelve new cameras offer resolutions from 3.2 to 5 megapixels and frame rates of up to 120 fps. The new ace models are available with the proven GigE or USB 3.0 interface and conform to GigE Vision 2.0 or the USB3 Vision standard. Beyond this, the color models also include the PGI feature set, which consists of a unique combination of 5x5 debayering, color-anti-aliasing, denoising and improved sharpness. With their compact design, large and powerful CMOS sensors with the latest global shutter technology and an excellent price/performance ratio, the new ace cameras are perfectly suited as upgrade for older CCD systems. Thanks to standard interfaces and the use of 2/3" lenses system costs can be kept low. Integration is simple and quick using the proven pylon Camera Software Suite from Basler.

              The well-known high image quality of Sony's IMX sensors in combination with Basler's know-how, combined in Basler's most successful camera line, the ace series, make the twelve new models the ideal choice for many applications, from factory automation and traffic monitoring to medicine and microscopy.

              Series production has started for the following camera models:

              Model

              Resolution

              Speed

              Sensor

              Mono/Color

              Interface

              Size in mm

              acA2040-35gc

              3.2 MP

              35 fps

              IMX265

              Color

              GigE

              29 x 29 x 42

              acA2040-35gm

              3.2 MP

              35 fps

              IMX265

              Mono

              GigE

              29 x 29 x 42

              acA2040-55uc

              3.2 MP

              55 fps

              IMX265

              Color

              USB 3.0

              29 x 29 x 29

              acA2040-55um

              3.2 MP

              55 fps

              IMX265

              Mono

              USB 3.0

              29 x 29 x 29

              acA2040-120uc

              3.2 MP

              120 fps

              IMX252

              Color

              USB 3.0

              29 x 29 x 29

              acA2040-120um

              3.2 MP

              120 fps

              IMX252

              Mono

              USB 3.0

              29 x 29 x 29

              acA2440-20gc

              5 MP

              20 fps

              IMX264

              Color

              GigE

              29 x 29 x 42

              acA2440-20gm

              5 MP

              20 fps

              IMX264

              Mono

              GigE

              29 x 29 x 42

              acA2440-35uc

              5 MP

              35 fps

              IMX264

              Color

              USB 3.0

              29 x 29 x 29

              acA2440-35um

              5 MP

              35 fps

              IMX264

              Mono

              USB 3.0

              29 x 29 x 29

              acA2440-75uc

              5 MP

              75 fps

              IMX250

              Color

              USB 3.0

              29 x 29 x 29

              acA2440-75um

              5 MP

              75 fps

              IMX250

              Mono

              USB 3.0

              29 x 29 x 29

              Contact our Sales team or your regional Basler distribution partner for more information.
              Didn't see quite what you need? Find out about other models in the ace series with Sony's IMX or PYTHON sensors from ON Semiconductor.

              Be sure to also have a look at our entire ace portfolio encompassing over 100 models.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.