January 12, 2016

              Robust EMC/ESD Cable Transmits Power and Trigger Signals for Basler Cameras

              The new Power I/O PLC+ cable from Basler is especially well suited for use with Basler ace GigE, scout, pilot and aviator cameras connected to a PLC (programmable logistic controller, 24V). The cable is available with a 6-pin Hirose plug for Basler ace GigE cameras and a 12-pin Hirose plug for the Basler scout, pilot and aviator cameras. The cables are 10 meters long and have one open end. The special cable is especially designed for preventing a variety of EMC/ESD interferences. It also ensures secure transmission of trigger signals to the cameras.

              An overview of the cable's features:

              Camera Input
              • Adaptation of the signal level for zero voltage from PLC (<8.4V) to TTL (<1.4V) level.

              Camera input, output and power supply
              • Protects against reverse connection
              • Protects against power-on voltage peaks
              • Protects against positive and negative voltage peaks
              • Improved EMC/ESD security
              This cable has an integrated, moulded electronic board that allows for strong mechanical load and industrial use of the cable.




              Have more questions? Simply contact a member of our Basler Sales team or your local Basler distribution partner for a personal consultation.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.