August 5, 2014

              Fast and High Resolution: ace GigE and USB 3.0 Cameras with 10 and 14 MP Resolution

              ace GigE and USB 3.0 Cameras with 10 and 14 MP resolution
              At the beginning of the year Basler launched two ace USB 3.0 cameras, the acA3800-14um/uc (10 MP, 14 fps) and the acA4600-10uc (14 MP, 10fps). In light of the sizable market acceptance and demand for the used sensors, a version with GigE interface will be released over the course of Q3/2014. The cameras are suitable for a very wide range from microscopy over code reading to electronics and semiconductor inspections. Each of these new high-resolution ace models promises tremendous performance in Basler's tried-and-true quality — and always at an attractive price.

              Overview of the camera models:
              • Full bandwidth utilization in USB 3.0: 14 fps at 10 MP and 10 fps at 14 MP resolution.
              • Very good speeds via Gigabit Ethernet with full harnessing of the data speeds: 10 fps at 10 MP and 7 fps at 14 MP resolution.
              • Latest generation of Aptina CMOS sensors with very small and sensitive pixels at high resolutions and smaller sensor sizes (Aptina A-pix technology.)
              • More details or improved Field of View (FOV) thanks to the high resolution.
              • Conforms 100% to the USB3 Vision and GigE Vision standards to ensure secure data transfer and easy integration.
              • Free pylon Camera Software Suite for quick and easy setup of your Basler camera.
              Six monochrome and color models are ready for testing:

              Interested in more information or in trying out the cameras for yourself? Our Sales Team or your Basler distribution partner would be glad to help!

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.