November 10, 2015

              dart and pulse Camera Series Now with Powerful e2V Sensor

              dart and pulse Camera Series Now with Powerful e2V Sensor
              Our most compact camera series, the dart and pulse, are winning hearts and minds through their small form factor combined with all-around strong performance. The latest update, the EV76C570 sensor from e2V, represents yet another boost to image quality and speed. November will make the start of series production for the daA1600-60um and daA1600-60uc, as well as the puA1600-60um and puA1600-60uc models.

              The EV76C570 sensor from e2V is notable for its 4.5 x 4.5 µm pixel size, delivering image quality at an impressive 2 MP of resolution. It offers a maximum image circle of 1/1.8 inch, and is the largest sensor in the dart as well as pulse camera series. This new addition makes the cameras an outstanding choice for use in industrial and biomedical microscopy, including the necessary color fidelity, color reproduction and compatibility with real-time transmission. The classic 4:3 format ensures that the microscope's image circle optimally matches the sensor's.

              Beyond this, the new models feature a global shutter sensor to allow for high speeds of up to 60 fps. When an ROI - Region of Interest - is set manually, this can be raised even further. These dart and pulse models thus offer optimal specifications for applications in factory automation and Intelligent Traffic Systems (ITS). With their diminutive footprint and high image transmission rates, they are also ideally suited for use in robotics.

              Read more about our camera series:

              The Basler dart board level camera brings together the latest USB 3.0 camera technology, a cost-optimized design and Basler's proven reliability and quality, all at an entry-level price of €99.


              The Basler pulse is flexible and can be integrated into a broad range of applications in the fields of Medical & Life Sciences, Intelligent Traffic Systems (ITS) and Retail. It's especially well suited for use in microscopy applications. The pulse is notable for its robust metal housing and low power consumption.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.