November 6, 2012

              Basler racer Line Scan Cameras Cover It All: New 6k, 8k, and 12k Models

              Our racer family now covers the whole spectrum of standard line scan cameras. As an addition to our 2k and 4k models, we’re introducing further racer models with resolutions of 6k, 8k, and 12k.

              Basler racer cameras have a small footprint – just 56 mm wide and 62 mm high; they produce excellent images, and are very attractively priced. They are available with either a Gigabit Ethernet or a Camera Link interface, and offer extraordinary line rates. The 8k model with a Camera Link interface even reaches a line rate of up to 80 kHz. 

              Highly sensitive CMOS technology provides for excellent image quality, low noise characteristics, and a quantum efficiency of around 60%. What’s more, the CMOS sensors use very little power. Their innovative heat-dissipation concept allows the cameras to stay much cooler than comparable line scan cameras, and gives a better image as well.  

              Ideal Fit for Inspection of Continuous Materials
              With the new 6k, 8k, and 12k racer models, users from many different markets and applications will easily find a racer camera for their needs. Basler’s high resolution racer cameras are especially suitable for inspection of continuous materials, such as in web inspection, flat panel display inspection, and solar inspection.

              Further Models with PoCL
              The 2k and 4k Camera Link models feature Power over Camera Link (PoCL), with data and power carried by the same cable. This means you don’t need as many accessories, and you have a simpler system that is less likely to fail. Mini Camera Link accessories are becoming cheaper than regular Camera Link equipment, which saves you even more money, especially in larger systems.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.