February 1, 2013

              Basler racer and sprint: Two Line Scan Camera Series for Any Application

              Basler racer and sprint

              The 1k monochrome models of our proven L100 and runner series are now in last-time-buy status. They are being replaced by corresponding sprint models, and our newly-developed racer series. The two powerful camera lines offer impressive performance at a reasonable cost, and cover the whole spectrum of line scan camera applications.

              With a speed of up to 140 kHz, and a pixel size of 10 µm, the Basler sprint offers high sensitivity even for low-light applications. It is available both in monochrome and color with a Camera Link interface. The racer series was recently launched and allows for speeds of up to 80 kHz, at an excellent image quality. The racer series includes Camera Link models with PoCL functionality as well as GigE models.

              Both racer and sprint are an ideal fit for numerous applications such as print inspection, postal sorting, solar and flat panel display inspection, semiconductor and PCB inspection, and inspection of continuous materials.

              When integrating sprint or racer models into existing systems, their optical and mechanical components can remain unchanged. To facilitate the transition to the new racer models, we have prepared a Migration Guide for you that is available for download here.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.