April 8, 2015

              Basler pulse – A Well-Rounded Concept

              Basler pulse – A Well-Rounded Concept
              Compact, low weight and sophisticated design – the USB 3.0 pulse camera series is convincing in a broad variety of vision applications within the medical / life sciences markets, as well as traffic (ITS) and retail, and in multiple microscopy applications.
              The robust yet elegant metal housing of the pulse series has an integrated tripod adapter and the CS-mount can easily be converted to a C- or S-mount. The Basler pulse stands out with its light weight (under 60g) and its compact 38.8 mm x 28.2 mm size (d x L). Beyond the future-oriented USB 3.0 interface, this camera offers great stability and impressively low 1.3-watt power consumption.

              With its new generation of CMOS sensor technology, the pulse series offers the most pristine and colorful image quality, with resolutions between 1.2 and 5 MP. Global shutter and rolling shutter options are available, as well as frame rates up to 54 fps.

              Basler Senior Product Manager Marc Oliver Nehmke, emphasizes, “With this portfolio expansion, we put high focus on state-of-the-art technology in innovative design. The pulse series will surprise with its easy and flexible integration capabilities.”

              For individual consultation on the pulse, please contact our Sales Team or your regional Basler distribution partner.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.