March 8, 2012

              Basler Full HD IP Dome Cameras with Auto Focus Functionality Now in Series Production

              We have now started series production of two new IP dome camera models. The BIP2-D1920c-dn (Outdoor, AF) and BIP2-D1920c-dn (Indoor, AF) offer auto focus functionality and deliver real-time video frame rates of up to 30 fps at Full HD resolution (1080p).
              The integrated auto focus functionality makes dome camera installation even simpler; the lens can easily be focused through the camera’s web application. With this feature, manual focusing is a thing of the past.
              Over and above their audio functionality, Basler IP dome cameras have a built-in microSDHC card slot for local storage of up to 32 GB of data. This functionality makes it possible to store live streams or single camera images in configurable time intervals on an SD card.
              With its IP66-certified aluminum housing and an operating temperature range from -40 °C to +50 °C (-40 °F to +122 °F), the vandal-resistant BIP2-D1920c-dn (Outdoor, AF) model allows video surveillance in outdoor applications. The BIP2-D1920c-dn (Indoor, AF) dome camera is equipped with a lightweight plastic housing and is perfectly suited for network video projects indoors.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.