January 31, 2013

              Basler Expands ace GigE Portfolio to Include Powerful 1.3 e2V CMOS Sensors

              Basler acA1300-60gm/gc

              Basler's successful ace camera series is already known for its broad range of available sensors and diversity of special features, including sequencers, color measurement features and large (56 Mb) internal memory. And we are still working on making the ace series even more versatile, offering our customers a larger palette of new models and opportunities. As part of this, new ace GigE cameras will soon be available with the 1.3 MP Sapphire and Ruby CMOS sensors from e2V.

              The cameras stand out for their low noise levels and very high sensitivity levels. As such the cameras are suited for a variety of applications, such as factory automation, semiconductor and electronics production, bar code and print scanning and traffic monitoring.

              Also Available in NIR Variants
              The 1.3 MP NIR camera, combined with the EV76C661 sensor optimized for "global shutter  mode", delivers optimal images with a quantum efficiency of > 50 percent even at a wavelength of 850 nm. This translates into significant reductions in system lighting costs. It also allows for very good images even when working with poor or fluctuating lighting conditions or during night-time hours. The camera is especially well suited for surveillance and biometric tasks, as well as applications in intelligent traffic systems and the solar industry.

              Contact your regional Basler sales partner to arrange if you would like to test first samples of these models.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.