July 10, 2013

              Basler Camera Accessories: Mounts for IP Fixed Dome Cameras

              Pole Mount Adapter for IP Fixed Dome

              Pole Mount Adapter for IP Fixed Dome

              To achieve optimal images from IP Fixed Dome Cameras, the positioning of the dome camera is crucial. Basler offers various options for installing the dome camera based on your requirements:
              • Suspended Ceiling Kit: Allows the dome camera to be built into a room's ceiling, with only the dome of the camera visible.
              • Wall Bracket: Serves to mount the dome camera directly on the wall.
              • Pole Mount Adapter: Allows the dome camera to be fixed onto a mast using a wall bracket.
              • Goose Neck Wall Mount: To provide greater clearance when mounting the dome camera on a wall.
              • Pendant Mount: To position the dome camera approx. 30 cm below the ceiling.
              The accessories for the IP Fixed Dome Camera are designed to fit each camera perfectly, making installation simple and easy.

              You can find even more accessories for your camera under Cameras/Accessories.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.