April 21, 2015

              Basler ace with CMOSIS Sensor: Quick, Sensitive and Extremely Reliable

              The high-performance ace models with 2 MP and 4 MP CMOSIS sensors deliver excellent image quality with low levels of noise, strong dynamic performance and very strong sensitivity. The popular CMV2000 and CMV4000 CMOS sensors from CMOSIS feature a pixel size of 5.5 µm and global shutter technology, to capture images in high precision even in difficult lighting conditions. This makes the ace CMOSIS models the perfect choice for a variety of applications, such as in factory automation, semi-conductor and electronics manufacturing, traffic monitoring applications, the solar industry and in medicine.

              The camera models are available with USB 3.0, GigE and Camera Link interfaces, offering a high degree of flexibility. The USB 3.0 models deliver 165 frames per second at 2 MP and 90 fps at 4 MP resolution — even as the USB3 Vision standard ensures that the CPU load remains low. The ace GigE models come with either 2 MP resolution (50 fps) and 4 MP (25 fps), each in monochrome and color versions. The Camera Link models produce 340 fps at 2 MP and 180 fps at 4 MP resolution.

              The new models are available in monochrome and color as well as in near-infrared variants.

              The cameras all deliver excellent image quality with a notably positive price/preformance ratio.

              An overview of our ace models with CMOS sensors from CMOSIS

              Talk with our Sales Team or your regional Basler distribution partner for more information.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.