August 20, 2011

              Available Soon – Basler IP Dome Cameras with Full HD and Audio Functionality

              IP Dome with Full HD
              Basler's upcoming BIP2-D1920c-dn (Outdoor) und BIP2-D1920c-dn (Indoor) dome camera models are the ideal solution for your network video projects, both indoors and out.
              You can benefit from the following features:
              • Real-time video with 1080p Full HD resolution and a frame rate of 30 fps
              • H.264 High Profile to deliver smooth motion even when image streams are played in reverse
              • Two-way audio functionality
              • Built-in microSDHC card slot for local storage of up to 32 GB of data
              • Choice of a vandal resistant aluminum housing for outdoor applications (IP66, operating temperatures from -35° C to +50° C / -31° F to +122° F) or a lightweight plastic housing for indoor network video projects
              • Outstanding price/performance ratio
               
              The dome cameras will be available from the beginning of Q4/2011.

                RSS Feed

                Subscribe the Basler News RSS Feed and get the latest news stories directly delivered to you.
                RSS News Feed
                 
                Please activate cookies in order to download files without having to fill in your data again the next time you visit.