Check-Out System

Check-Out Systems

Check-out solutions in  supermarkets are known as camera systems, with which the salesperson can scan goods, or systems to automatically scan the goods to be paid for by the customer.
Cameras here check the labels or bar codes on the packaging or recognize which articles are involved – such as fruit or vegetables, while the goods are transported over a conveyor and even weighed if necessary. Cameras are important components in these check-out systems and are used to  recognize the bar codes or labels on the goods. Using special line cameras, the features of the goods on the conveyor are recorded.
Comprehensively equipped systems recognize and weigh the goods and continuously update the inventory control system.
Are you in search of an appropriate camera for your application? Basler offers:
  • Outstanding price/performance ratio
  • Long-term availability
  • Area scan and line scan cameras and lenses from one source
  • Highest stability and flexibility thanks to Machine Vision standards
  • Worldwide service and support
  • 3-year warranty
Typical areas of use for cameras are:
  • Recording and detection of bar codes on products (2D Barcode Scanner)
  • Recognition of product features of the goods on the conveyor belt (fully self check-out)
  • Recognition of product features, e.g. color, type for price determination according to weight (scaling)
  • Bottom of basket inspection: Testing if there are any goods still present in the lower area of the shopping cart

Camera series suitable for use in check-out systems

Basler ace for retail applications
Basler ace: Compact and flexible
  • Broad sensor portfolio: CMOS and NIR variants
  • One-cable solutions: GigE with PoE (cable lengths of up to 100 m), USB 3.0
  • For Windows, Linux, and ARM-based platforms
  • Long-term availability (more than 3 years) and 3-year warranty
  • Outstanding price/performance ratio
Get to know the Basler ace camera series!
Basler dart for retail applications
Basler dart: Huge performance – tiny price
  • Compact housing that is easy to integrate into systems
  • Also available in board level variant
  • For Windows, Linux, and ARM-based platforms
  • Long-term availability (more than 3 years) and 3-year warranty

Get to know the Basler dart camera series!
Basler racer for retail applications
Basler racer: Compact power package
  • Minimal footprint (56 mm)
  • Outstanding speed, reliability, and image quality
  • Ideal for low-light applications
  • GigE interface
We'll work together with you to find a suitable Basler camera for your application involving check-out systems. Have more questions? We would be glad to help you.

We’d Be Glad to Help You

Have a question about our products for your retail application?
Talk to us!

Brochure - Retail

Here you can find Basler's brochure for retail applications.

BCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read more

Camera Selector

Enter your criteria and find the right cameras that suit your needs.
Camera Selector