Imaging methods in the surgical imaging - Doctors in the operating room

Surgical Imaging

Highest precision for crisp, clear images

A precise visualization of complex as well as very delicate anatomical structures in real time is a basic requirement for imaging methods in the surgical environment.

Basler cameras reliably provide high-resolution and pin sharp images with high contrast range and exact color fidelity.

This creates an optimal basis for intraoperative visualization, for image analysis and process simulation, for documentation, presentation and discussion in the surgical environment. Today digital cameras are an integral part of systems for optical microscopic and fluorescence-based intraoperative visualization, for minimally invasive computer- and robot-assisted surgery or intraoperative navigation.

Typical areas of use:

  • Light  microscopic/stereoscopic and fluorescence-based intraoperative visualization
  • Minimally invasive, computer- and robot-assisted surgery
  • Intraoperative navigation
  • Monitoring

Suitable cameras

Basler ace for Surgical Imaging
Basler ace: Excellent performance, speed and flexibility
  • High-sensitivity color and monochrome cameras, as well as NIR variants
  • High speeds for authentic live images
  • Color fidelity and high contrast range for analysis of color gradations
  • Particularly suitable: acA1300-200um/uc, acA1920-155um/uc, acA2500-60um/uc
Get to know the Basler ace camera series!
Basler pulse for Surgical Imaging
Basler pulse: Lightweight, attractive design
  • Small design with an elegant metal housing
  • Single cable solution with USB3 Vision technology
  • Low power consumption (just 1.3 W)
  • Global shutter and rolling shutter options with frame rates up to 60 fps
Basler dart for Surgical Imaging
Basler dart: Small board-level camera
  • Bare board: Only 27 x 27 mm and a mere 5 g
  • S- and CS-Mount: only 29 x 29 mm and 15 g
  • Popular Aptina CMOS sensors with resolutions up to 5 MP and 60 fps
  • Outstanding value, with entry level prices starting at €99
We'll work with you to find a suitable Basler camera for your imaging method in the operating environment. Do you have questions? We would be pleased to assist you.

We’d Be Glad to Help You

Have a question about our products for your medical application?
Talk to us!

Basler at analytica 2016


Brochure - Medical & Life Sciences

Here you can find Basler's brochure for Medical & Life Sciences.

Camera Selector

Enter your criteria and find the right cameras that suit your needs.
Camera Selector
Please activate cookies in order to download files without having to fill in your data again the next time you visit.