Sensor of an Basler industrial camera

aviator系列

卓越的成像质量,出众的性价比
Basler aviator系列包括配备Camera Link和GigE接口的高速相机,即便在高帧速运行时,也会保持卓越的成像质量。Basler aviator相机采用了最新一代的CCD芯片(4 taps 输出),比同分辨标准CCD芯片快4倍。该系列相机与Basler pilot相机相同,即在多通道平衡方面取得了成功,这归功于Basler研发人员在芯片多通道平衡方面的专业知识。

Basler aviator系列主要特点:
  • 分辨率分别为1百万、2百万(4:3和HDTV)和4百万像素
  • 最大帧速率为120 fps
  • 标准化GigE和Camera Link接口
  • 线性良好,动态范围高,噪声低
  • 出众的性价比
  • 出厂前的严格质量检测,确保相机性能和质量的完美
相机型号水平/垂直分辨率感光芯片帧速率黑白/彩色接口
avA1000-100gc1024 x 1024KAI-1050101 fps彩色GigE
avA1000-100gm1024 x 1024KAI-1050101 fps黑白GigE
avA1600-50gc1600 x 1200KAI-205055 fps彩色GigE
avA1600-50gm1600 x 1200KAI-205055 fps黑白GigE
avA1900-50gc1920 x 1080KAI-215051 fps彩色GigE
avA1900-50gm1920 x 1080KAI-215051 fps黑白GigE
avA2300-25gc2330 x 1750KAI-405026 fps彩色GigE
avA2300-25gm2330 x 1750KAI-405026 fps黑白GigE

Datasheets

Manuals

Application Notes

Certificates

EMVA Data

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Basler Binary Protocol Library (BBPL)

Frame Rate Calculator

镜头

Lens Computar M0814-MP2 F1.4 f8mm 2/3"
Lens Computar M1214-MP2 F1.4 f12mm 2/3"
Lens Computar M1614-MP2 F1.4 f16mm 2/3"
Lens Computar M2514-MP2 F1.4 f25mm 2/3"
Lens Computar M3514-MP F1.4 f35mm 2/3"
Lens Computar M5018-MP2 F1.8 f50mm 2/3"
Lens Computar M7528-MP F2.8 f75mm 2/3"
Lens Ricoh FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Ricoh FL-CC0814A-2M F1.4 f8mm 2/3"
Lens Ricoh FL-CC1214A-2M F1.4 f12mm 2/3"
Lens Ricoh FL-CC1614-2M F1.4 f16mm 2/3"
Lens Ricoh FL-CC2514-2M F1.4 f25mm 2/3"
Lens Ricoh FL-CC3516-2M F1.6 f35mm 2/3"
Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"
Lens Edmund Optics CFFL F1.3 f8.5mm 2/3"
Lens Edmund Optics CFFL F1.8 f12mm 2/3"
Lens Edmund Optics CFFL F1.4 f16mm 2/3"
Lens Edmund Optics CFFL F1.4 f25mm 2/3"
Lens Edmund Optics CFFL F1.7 f35mm 2/3"
Lens Edmund Optics CFFL F2.0 f50mm 2/3"
Lens Kowa LM6HC F1.8 f6mm 1"
Lens Kowa LM8HC F1.4 f8mm 1"
Lens Kowa LM12HC F1.4 f12.5mm 1"
Lens Kowa LM16HC F1.4 f16mm 1"
Lens Kowa LM25HC F1.4 f25mm 1"
Lens Kowa LM35HC F1.4 f35mm 1"
Lens Kowa LM50HC F1.4 f50mm 1"
Lens Kowa LM75HC F1.8 f75mm 1"

触发器电缆和电源

Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O PLC+ Cable 12p/open, 10 m
Power-I/O Cable, PLC, HRS 12p/open, twisted, 10 m
Power- I/O Cable PLC, HRS 12p/open, twisted, 20 m
Power Cable, HRS 6p/open, 10 m
Power-I/O Y- Cable, 3 x HRS 12p, 0.3 m
Power Supply 12 V, HRS 6-pin
Power Supply 12 V, HRS 12-pin
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Connector HRS 6 pin, female
Connector HRS 12 pin, female

数据线

Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 10 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 20 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 25 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 10 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 20 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 30 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 50 m

取帧器、卡、转换器

GigE Card PCIe Intel Ethernet Server Adapter I210-T1, 1 Port
GigE Card PCI Intel Pro/1000 GT Desktop Adapter, 1 Port
GigE Card PCIe Intel Pro/1000 PT Dual Port Server Adapter
GigE Card PCIe Intel Pro/1000 PT Quad Port Server Adapter
Framegrabber National Instruments PCIe-1430
Framegrabber National Instruments PCIe-1433
Gigabit-Ethernet Switch GS105, 5 Ports
Gigabit-Ethernet Switch GS108, 8 Ports
Gigabit-Ethernet Switch GS116, 16 Ports
Gigabit-Ethernet Switch Din Rail G308, 8 Ports

外壳和外壳配件

Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 24 V
Pole Mount for Housing TransPac TPH 4000

镜头配件

Spacer ring 0.1 mm, C-mount
Spacer ring 0.2 mm, C-mount
Spacer ring 0.25 mm, C-mount, brass
Spacer ring 0.5 mm, C-mount
Spacer ring 1 mm, C-mount

其它

Tripod Mount aviator, runner, sprint
pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

相机快速查询

查找产品

面阵相机选型助手

输入您的参数标准,帮您查找到适合的面阵相机
面阵相机选型助手

配件

 
请激活cookie,这样您下次访问时无需再次填写数据即可下载文件。