Engineering Sample ToF

Basler的ToF (TIME-OF-FLIGHT)相机

Basler Time-of-Flight Engineering Sample ToF 3D Camera

Basler ToF (Time-of-Flight)相机以极具吸引力的高性价比提供高分辨率3D图像。它具备VGA分辨率,可提供20 fps高帧速,且工作范围在0到13 m。

 
可用性
水平/垂直分辨率 640 像素 x 480 像素
类型 pulsed Time-of-Flight
帧速率 20 fps
工作范围 0 m to 13 m
精度 +/- 1cm
黑白/彩色 黑白
接口 GigE
镜头(视场) 57 x 43
软件
  • Windows and Linux
曝光控制
  • freely programmable
  • automatic
同步
  • free-run
  • Programmable
设计 box
操作系统
  • Windows
  • Linux
外壳尺寸(L x W x H)(毫米) 141.9 x 61.5 x 68.4
外壳温度 0 °C - 50 °C
镜头接口
  • S-mount
电源要求 24V
功率(典型) 15 W
重量(典型) 400 g
符合标准
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • FCC
  • Eye safety EN 62471:2008
感光芯片 Panasonic
项目编号 107002
Basler Time-of-Flight Engineering Sample ToF 3D Camera - 尺寸
ToF Software
At the "Downloads" tab, you can download the Basler ToF software for free. The ToF software is available for both Windows as well as for x86-based Linux systems. In addition to the GigE Vision drivers the software package contains the Basler pylon Viewer, which can be used to configure the ToF camera and adjust the settings to your specific needs. The Basler ToF software is based on the GenICam standard and allows access to the camera via the standardized interface GenTL. A comprehensive collection of C ++ and C # sample code demonstrates how to integrate the camera into your application. Please find more information on the ToF software and the respective versions in the release notes.
www.baslerweb.com/tof-software

ToF (TIME-OF-FLIGHT)相机白皮书

高分辨率ToF(Time-of-Flight)相机

了解更多

ToF FAQ

Find answers to the most frequently asked questions concerning the Basler ToF Camera.
Go to ToF FAQ

Basler ToF相机精度数据

ToF Data
详细了解Basler ToF相机的精度数据。

点击下载

Basler ToF相机所获奖项

 
请激活cookie,这样您下次访问时无需再次填写数据即可下载文件。