Lens TS5014-MP F1.4 f50mm 1"

1 inch C-mount lens with a fixel focal length of 50mm and F-stop settings from F1.4-F16.

The price effective C-mount lens with it’s minimum object distance of 0.5m are ideally suited for your machine vision applications. Because of the maximum image circle of 1” the lens series fits perfectly ace cameras with PYHTON 5000 sensors from ON Semiconductor and CMOSIS CMV4000 sensors.

可用性: now
项目编号: 2200000102
配件类型: Lenses
镜头制造商: Other
镜头接口: C
感光芯片尺寸: 1"
镜头最小焦距: 50 mm
光圈值: F1.4 - F16
光圈: manual iris
工作距离: 500 mm

镜头选型助手

输入您的参数标准,帮您查找到适合的镜头
镜头选型助手

相机快速查询

查找产品

Basler 独有设计

 
请激活cookie,这样您下次访问时无需再次填写数据即可下载文件。