Aigis Housing HS9480 with Pole Mount

 

-          Very Small Size

-          with Pole Mount

-          Indoor and Outdoor Installation

-          IP65 rated Protection

 

The HS9480 indoor/outdoor housing offers a smooth, sleek look that complements any environment. For quick installation or service, simply remove the two captive screws and slide off the cover to fully expose the camera and lens. This allows access to all camera and lens controls when the camera is in its mounted position. No heater or fan is needed inside the housing to maintain the camera within the specified temperature range!

 

可用性: LTB 28. Feb 2017
项目编号: 2000030765
配件类型: Housings
外壳尺寸(L x W x H)(英寸): 10.9 x 4.2 x 3.8
外壳温度: 14 to 113 F°

镜头选型助手

输入您的参数标准,帮您查找到适合的镜头
镜头选型助手

相机快速查询

查找产品

Basler 独有设计

 
请激活cookie,这样您下次访问时无需再次填写数据即可下载文件。