| Camera | Sensor Size (H x V pixels) |
Frame Rate |
Color/ Mono |
Output Type |
||
| scA640-70gm | 659 x 494 | 70 | Mono | Gigabit Ethernet | ||
| scA640-70gc | 659 x 494 | 70 | Color | Gigabit Ethernet | ||
| scA640-74gm | 659 x 490 | 77 | Mono | Gigabit Ethernet | ||
| scA640-74gc | 659 x 490 | 77 | Color | Gigabit Ethernet | ||
| scA750-60gm | 752 x 480 | 60 | Mono | Gigabit Ethernet | ||
| scA750-60gc | 752 x 480 | 60 | Color | Gigabit Ethernet | ||
| scA780-54gm | 782 x 582 | 55 | Mono | Gigabit Ethernet | ||
| scA780-54gc | 782 x 582 | 55 | Color | Gigabit Ethernet | ||
| scA1000-20gm | 1034 x 779 | 20 | Mono | Gigabit Ethernet | ||
| scA1000-20gc | 1034 x 779 | 20 | Color | Gigabit Ethernet | ||
| scA1000-30gm | 1034 x 779 | 30 | Mono | Gigabit Ethernet | ||
| scA1000-30gc | 1034 x 779 | 30 | Color | Gigabit Ethernet | ||
| scA1300-32gm | 1280 x 690 | 32 | Mono | Gigabit Ethernet | ||
| scA1300-32gc | 1280 x 690 | 32 | Color | Gigabit Ethernet | ||
| scA1390-17gm | 1392 x 1040 | 17 | Mono | Gigabit Ethernet | ||
| scA1390-17gc | 1392 x 1040 | 17 | Color | Gigabit Ethernet | ||
| scA1400-17gm | 1392 x 1040 | 17 | Mono | Gigabit Ethernet | ||
| scA1400-17gc | 1392 x 1040 | 17 | Color | Gigabit Ethernet | ||
| scA1400-30gm | 1392 x 1040 | 30 | Mono | Gigabit Ethernet | ||
| scA1400-30gc | 1390 x 1038 | 30 | Color | Gigabit Ethernet | ||
| scA1600-14gm | 1628 x 1236 | 14 | Mono | Gigabit Ethernet | ||
| scA1600-14gc | 1628 x 1236 | 14 | Color | Gigabit Ethernet | ||
| Camera | Sensor Size (H x V pixels) | Frame Rate | Color/Mono | Output Type | ||
| piA640-210gm | 648 x 488 | 210 frames/s | Mono | Gigabit Ethernet* | ||
| piA640-210gc | 648 x 488 | 210 frames/s | Color | Gigabit Ethernet* | ||
| piA1000-48gm | 1004 x 1004 | 48 frames/s | Mono | Gigabit Ethernet* | ||
| piA1000-48gc | 1004 x 1004 | 48 frames/s | Color | Gigabit Ethernet* | ||
| piA1600-35gm | 1608 x 1208 | 35 frames/s | Mono | Gigabit Ethernet* | ||
| piA1600-35gc | 1608 x 1208 | 35 frames/s | Color | Gigabit Ethernet* | ||
| piA1900-32gm | 1920 x 1084 | 32 frames/s | Mono | Gigabit Ethernet* | ||
| piA1900-32gc | 1920 x 1084 | 32 frames/s | Color | Gigabit Ethernet* | ||
| Camera | Sensor Size (pixels) | Max. Line Rate | Mono/Color | Output Type | ||
| ruL1024-19gm | 1024 | 18.7 kHz | mono | Gigabit Ethernet* | ||
| ruL1024-36gm | 1024 | 35.7 kHz | mono | Gigabit Ethernet* | ||
| ruL1024-57gm | 1024 | 56.1 kHz | mono | Gigabit Ethernet* | ||
| ruL2048-10gm | 2048 | 9.5 kHz | mono | Gigabit Ethernet* | ||
| ruL2048-19gm | 2048 | 18.7 kHz | mono | Gigabit Ethernet* | ||
| ruL2048-30gm | 2048 | 29.2 kHz | mono | Gigabit Ethernet* | ||
| ruL2098-10gc | 2098 per line | 9.2 kHz | mono | Gigabit Ethernet* | ||