| spL2048-20kc* | spL2048-39k/kc* | |||
| Sensor Size (pixels per line) | 2048 | 2048 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Color | Mono/Color | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40 MHz | 40 MHz | ||
| Data Speed | 80 MHz | 80/160 MHz | ||
| Max. Line Rate | 19.3 KHz | 38.6 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 2 Tap | 2 Tap | ||
| Synchronization | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 8.0 W @ 12 VDC | 12 VDC (±10%), max 8.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | ||
| spL2048-70k/kc* | spL2048-140k | |||
| Sensor Size (pixels per line) | 2048 | 2048 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Mono/Color | Mono | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 80 MHz | 80 MHz | ||
| Data Speed | 160/30 MHz | 320 MHz | ||
| Max. Line Rate | 70 KHz | 140 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 3 Tap | 4 Tap | ||
| Synchronization | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 8.0 W @ 12 VDC | 12 VDC (±10%), max 8.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | ||
| spL4096-20k/kc | spL4096-39k/kc | |||
| Sensor Size (pixels per line) | 4096 | 4096 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Mono/Color | Mono/Color | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40 MHz | 40 MHz | ||
| Data Speed | 80/160 MHz | 160/320 MHz | ||
| Max. Line Rate | 19.3 KHz | 38.6 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 2 Tap mono, 4 Tap color | 2 Tap mono, 4 Tap color | ||
| Synchronization | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 10.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | ||
| spL4096-70k/kc | spL4096-140k | |||
| Sensor Size (pixels per line) | 4096 | 4096 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Mono/Color | Mono | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 80 MHz | 80 MHz | ||
| Data Speed | 320/640 MHz | 640 MHz | ||
| Max. Line Rate | 70 KHz | 140 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 4 Tap mono, 8 Tap color | 8 Tap | ||
| Synchronization | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 10.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | ||
| spL8192-20k*/kc* | spL8192-39k*/kc* | spL8192-70k | |||
| Sensor Size (pixels per line) | 8192 | 8192 | 8192 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Mono/Color | Mono/Color | Mono | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40 MHz | 40 MHz | 80 MHz | ||
| Data Speed | 160/320 MHz | 320 MHz | 640 MHz | ||
| Max. Line Rate | 19.3 KHz | 38.6 KHz | 70 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 4 Tap mono, 8 Tap color | 8 Tap | 8 Tap | ||
| Synchronization | Via external signal or free run | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 13.5 W @ 12 VDC | 12 VDC (±10%), max 13.5 W @ 12 VDC | 12 VDC (±10%), max 13.5 W @ 12 VDC | ||
| Lens Mount Adapter Interface | V-92 mount for specific lens mount adapter | V-92 mount for specific lens mount adapter | V-92 mount for specific lens mount adapter | ||
| Lens Mount Adapter | Macro Unifoc 100/95, M58 adapter | Macro Unifoc 100/95, M58 adapter | Macro Unifoc 100/95, M58 adapter | ||
| Housing Size (L x W x H) | 53.7 mm x 102.0 mm x 92.0 mm | 53.7 mm x 102.0 mm x 92.0 m | 53.7 mm x 102.0 mm x 92.0 m | ||
| Weight | 580 g | 580 g | 580 g | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||