sprint Series Members
The Basler sprint Series includes the cameras listed in the table below:

                 
 Camera Sensor Size
(pixels)
Mono/
Color
Pixel Clock Max Line Rate Taps Output Type  
 spL2048-20kc* 2048 color 40 MHz 19.3 kHz 2 Camera Link  
 spL2048-39k 2048 mono 40 MHz 38.6 kHz 2 Camera Link  
 spL2048-39kc* 2048 color 40 MHz 38.6 kHz 2 Camera Link  
 spL2048-70k 2048 mono 80 MHz 70 kHz 3 Camera Link  
 spL2048-70kc* 2048 color 80 MHz 70 kHz 3 Camera Link  
 spL2048-140k 2048 mono 80 MHz 140 kHz 4 Camera Link  
 spL4096-20k 4096 mono 40 MHz 19.3 kHz 2 Camera Link  
 spL4096-20kc 4096 color 40 MHz 19.3 kHz 4 Camera Link  
 spL4096-39k 4096 mono 40 MHz 38.6 kHz 2 Camera Link  
 spL4096-39kc 4096 color 40 MHz 38.6 kHz 4 Camera Link  
 spL4096-70k 4096 mono 80 MHz 70 kHz 4 Camera Link  
 spL4096-70kc 4096 color 80 MHz 70 kHz 8 Camera Link  
 spL4096-140k 4096 mono 80 MHz 140 kHz 8 Camera Link  
 spL8192-20k* 8192 mono 40 MHz 19.3 kHz 4 Camera Link  
 spL8192-20kc* 8192 color 40 MHz 19.3 kHz 8 Camera Link  
 spL8192-39k* 8192 mono 40 MHz 38.6 kHz 8 Camera Link  
 spL8192-39kc* 8192 color 40 MHz 38.6 kHz 8 Camera Link  
 spL8192-70k 8192 mono 80 MHz 70 kHz 8 Camera Link  
 
*Availability Q4/2008

Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy