A600 Board Level Specifications
         
 Specification A601f-BL/A602f-BL A601fc-BL/A602fc-BL  
 Sensor Size (H x V pixels) 656 x 491 656 x 490  
 Sensor Type CMOS, global shutter, progressive scan CMOS, global shutter, progressive scan  
 Pixel Size 9.9 µm x 9.9 µm 9.9 µm x 9.9 µm  
 Max. Frame Rate (at full resolution) 60 fps / 100 fps 60 fps / 100 fps  
 Color / Mono Mono Color  
 Video Output Type IEEE 1394a IEEE 1394a  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16: 10 bits/pixel
YUV 4:2:2: 16 bits/pixel
Raw 8: 8 bits/pixel (R, G, or B)
Raw 16: 10 bits/pixel (R, G, or B)
 
 Synchronization Via external trigger or the 1394 bus, or free run Via external trigger or the 1394 bus, or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus  
 Mechanial/Electrical  
 Board Size (L x W x H in mm) 74.9 mm x 45.0 mm x 16.7 mm (without C-mount)
76.5 mm x 45.0 mm x 29.1 mm (with C-mount)
74.9 mm x 45.0 mm x 16.7 mm (without C-mount)
76.5 mm x 45.0 mm x 29.1 mm (with C-mount)
 
 Weight 21 g (without C-mount)
39 g (with C-mount)
21 g (without C-mount)
39 g (with C-mount)
 
 Power Requirements 8 to 36 VDC, max. 1.7 W (at 12 VDC) via 1394 cable 8 to 36 VDC, max. 1.7 W (at 12 VDC) via 1394 cable  
 Software and Features  
 Camera Features Freely programmable area of interest (AOI), trigger ready, look up table (programmable), lossless compression, and many other included in the Smart Features Framework (SFF) Freely programmable area of interest (AOI), trigger ready, look up table (programmable), lossless compression, and many other included in the Smart Features Framework (SFF)  
 Software BCAM Driver, SDK Package, and SFF BCAM Driver, SDK Package, and SFF  
 
Specifications are subject to change without prior notice

Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy