scout Specifications FireWire-b models
           
 Specifications scA640-70fm/fc scA640-74fm/fc scA750-60fm/fc  
 Sensor Size (H x V pixels) 659 x 490 659 x 490 782 x 480  
 Sensor Type Sony ICX 424
Progressive Scan CCD
Sony ICX 414
Progressive Scan CCD
Micron MT9V022
Progressive Scan CMOS
 
 Optical Size 1/3'' 1/2'' 1/3''  
 Pixel Size 7.4 µm x 7.4 µm 9.9 µm x 9.9 µm 6.0 µm x 6.0 µm  
 Max. Frame Rate (at full resolution) 71 fps 74 fps 63 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
IEEE 1394b IEEE 1394b IEEE 1394b  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus Programmable via the 1394 bus  
 Power Requirements 8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
 
 Typical Power Consumption at 12V 2.5 W 2.5 W 2.5 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 110g 110g 110g  
 Conformity CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30  
 Software Driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
           
 Specification scA780-54fm/fc scA1000-20fm/fc scA1000-30fm/fc  
 Sensor Size (H x V pixels) 782 x 582 1034 x 779 1034 x 779  
 Sensor Type Sony ICX 415
Progressive Scan CCD
Sony ICX204
Progressive Scan CCD
Sony ICX 204
Progressive Scan CCD
 
 Optical Size 1/2'' 1/3'' 1/3''  
 Pixel Size 8.3 µm x 8.3 µm 4.65 µm x 4.65 µm 4.65 µm x 4.65 µm  
 Max. Frame Rate (at full resolution) 54 fps 20 fps 31 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
IEEE 1394b IEEE 1394b IEEE 1394b  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus Programmable via the 1394 bus  
 Power Requirements 8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
 
 Typical Power Consumption at 12V 2.5 W 2.5 W 2.5 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 110g 110g 110g  
 Conformity CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30  
 Software Driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
           
 Specification scA1300-32fm/fc scA1390-17fm/fc scA1400-17fm/fc  
 Sensor Size (H x V pixels) 1280 x 960 1392 x 1040 1392 x 1040  
 Sensor Type Sony ICX445
Progressive Scan CCD
Sony ICX267
Progressive Scan CCD
Sony ICX 285
Progressive Scan CCD
 
 Optical Size 1/3'' 1/2'' 2/3''  
 Pixel Size 3.75 µm x 3.75 µm 4.65 µm x 4.65 µm 6.45 µm x 6.45 µm  
 Max. Frame Rate (at full resolution) 32 fps 17 fps 17 fps  
 Color / Mono Color or mono Color or mono Color or mono  
 Video Output Type
(Interface)
IEEE 1394b IEEE 1394b IEEE 1394b  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus Programmable via the 1394 bus  
 Power Requirements 8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
 
 Typical Power Consumption at 12V 3 W 2.5 W 3 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 150g 110g 120g  
 Conformity CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30  
 Software Driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
         
 Specification scA1400-30fm/fc scA1600-14fm/fc  
 Sensor Size (H x V pixels) 1392 x 1040 1628 x 1236  
 Sensor Type Sony ICX 285
Progressive Scan CCD
Sony ICX274
Progressive Scan CCD
 
 Optical Size 2/3'' 1/1.8''  
 Pixel Size 6.45 µm x 6.45 µm 4.4 µm x 4.4 µm  
 Max. Frame Rate (at full resolution) 30 fps 14 fps  
 Color / Mono Color or mono Color or mono  
 Video Output Type
(Interface)
IEEE 1394b IEEE 1394b  
 Video Output Format Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
Mono 8: 8 bits/pixel
Mono 16:12 bits/pixels
YUV 4:2:2: 16 bits/pixel average
YUV 4:2:2 (YUYV):16 bits/pixel average
Raw 8: 8 bits/pixel (R,G, or B)
Raw 16: 12 bits/pixel (R,G, or B)
 
 Synchronization Via external trigger, via the 1394 bus, or free run Via external trigger, via the 1394 bus, or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus  
 Power Requirements 8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
8 to 36 VDC,
provided via the IEEE 1394 cable
< 1% ripple
 
 Typical Power Consumption at 12V 3 W 3 W  
 Lens Mount C-mount; CS-mount (optional) C-mount; CS-mount (optional)  
 Housing Size (L x W x H in mm) 73.7 x 44 x 29
(without lens adapter)
73.7 x 44 x 29
(without lens adapter)
 
 Weight (typical) 160g 110g  
 Conformity CE, FCC, DCAM, RoHS, IP 30 CE, FCC, DCAM, RoHS, IP 30  
 Software Driver Basler pylon; IEEE 1394b driver; Basler BCAM driver Basler pylon; IEEE 1394b driver; Basler BCAM driver  
 GenICam Compatible Yes (No, with BCAM 1.9) Yes (No, with BCAM 1.9)  
 
Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy