| Camera | Sensor Size (H x V pixels) |
Frame Rate |
Color/ Mono |
Output Type |
||
| scA640-70fm | 659 x 490 | 71 | Mono | FireWire-b | ||
| scA640-70fc | 659 x 490 | 71 | Color | FireWire-b | ||
| scA640-74fm | 659 x 490 | 74 | Mono | FireWire-b | ||
| scA640-74fc | 659 x 490 | 74 | Color | FireWire-b | ||
| scA750-60fm | 752x 480 | 63 | Mono | FireWire-b | ||
| scA750-60fc | 752x 480 | 63 | Color | FireWire-b | ||
| scA780-54fm | 782 x 582 | 54 | Mono | FireWire-b | ||
| scA780-54fc | 782 x 582 | 54 | Color | FireWire-b | ||
| scA1000-20fm | 1034 x 779 | 20 | Mono | FireWire-b | ||
| scA1000-20fc | 1034 x 779 | 20 | Color | FireWire-b | ||
| scA1000-30fm | 1034 x 779 | 30 | Mono | FireWire-b | ||
| scA1000-30fc | 1034 x 779 | 30 | Color | FireWire-b | ||
| scA1300-32fm | 1280 x 960 | 32 | Mono | FireWire-b | ||
| scA1300-32fc | 1280 x 960 | 32 | Color | FireWire-b | ||
| scA1390-17fm | 1392 x 1040 | 17 | Mono | FireWire-b | ||
| scA1390-17fc | 1392 x 1040 | 17 | Color | FireWire-b | ||
| scA1400-17fm | 1392 x 1040 | 17 | Mono | FireWire-b | ||
| scA1400-17fc | 1392 x 1040 | 17 | Color | FireWire-b | ||
| scA1400-30fm | 1392 x 1040 | 30 | Mono | FireWire-b | ||
| scA1400-30fc | 1390 x 1038 | 30 | Color | FireWire-b | ||
| scA1600-14fm | 1628 x 1236 | 14 | Mono | FireWire-b | ||
| scA1600-14fc | 1628 x 1236 | 14 | Color | FireWire-b | ||
| Camera | Sensor Size (H x V pixels) |
Frame Rate |
Color/ Mono |
Output Type |
||
| scA640-70gm | 659 x 494 | 70 | Mono | Gigabit Ethernet | ||
| scA640-70gc | 659 x 494 | 70 | Color | Gigabit Ethernet | ||
| scA640-74gm | 659 x 490 | 77 | Mono | Gigabit Ethernet | ||
| scA640-74gc | 659 x 490 | 77 | Color | Gigabit Ethernet | ||
| scA750-60gm | 752 x 480 | 60 | Mono | Gigabit Ethernet | ||
| scA750-60gc | 752 x 480 | 60 | Color | Gigabit Ethernet | ||
| scA780-54gm | 782 x 582 | 55 | Mono | Gigabit Ethernet | ||
| scA780-54gc | 782 x 582 | 55 | Color | Gigabit Ethernet | ||
| scA1000-20gm | 1034 x 779 | 20 | Mono | Gigabit Ethernet | ||
| scA1000-20gc | 1034 x 779 | 20 | Color | Gigabit Ethernet | ||
| scA1000-30gm | 1034 x 779 | 30 | Mono | Gigabit Ethernet | ||
| scA1000-30gc | 1034 x 779 | 30 | Color | Gigabit Ethernet | ||
| scA1300-32gm | 1280 x 960 | 32 | Mono | Gigabit Ethernet | ||
| scA1300-32gc | 1280 x 960 | 32 | Color | Gigabit Ethernet | ||
| scA1390-17gm | 1392 x 1040 | 17 | Mono | Gigabit Ethernet | ||
| scA1390-17gc | 1392 x 1040 | 17 | Color | Gigabit Ethernet | ||
| scA1400-17gm | 1392 x 1040 | 17 | Mono | Gigabit Ethernet | ||
| scA1400-17gc | 1392 x 1040 | 17 | Color | Gigabit Ethernet | ||
| scA1400-30gm | 1392 x 1040 | 30 | Mono | Gigabit Ethernet | ||
| scA1400-30gc | 1390 x 1038 | 30 | Color | Gigabit Ethernet | ||
| scA1600-14gm | 1628 x 1236 | 14 | Mono | Gigabit Ethernet | ||
| scA1600-14gc | 1628 x 1236 | 14 | Color | Gigabit Ethernet | ||