Custom Camera Example
In one customized application, a line scan camera continuously captures gray value images of a homogeneous material that is passing beneath the camera. Defects in the material can be seen as gray value differences in the images.

Image analysis performed in the conventional way would transmit the image data to a PC and let the PC check the transmitted lines of pixels for possible gray value deviations. This requires extensive computing time and illustrates why it would be better to let the camera pre-process pixel data directly "on site". For example, the camera could examine each pixel to see if it exceeds a certain threshold or is out of a specificed range of brightness and would output a binary result rather than the full pixel data. The threshold could be manually defined by the camera user or be adjusted automatically by the camera using a histogram function and thus be adapted to variations in lighting and material.

Using this method, an application with a camera that captures pixel data at 8-bit depth will reduce the amount of data transmitted by a factor of eight. Since the connected PC must only focus on single bits, deviations will be found much faster. This greatly lowers computing time and opens the possibility of having one PC analyzing the images from several cameras. For defect classification, the lines that show where defects occur could be transmitted out of the camera at their full gray scale values.

Example

The two images above illustrate an application where the scanned material is being checked for black impurities. To form the left image, unprocessed gray values (256 levels) are collected from the camera. In the right image, the camera is transmitting computed binary output.

Exemple de camera spécifique
Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy