| Specification | A601f/fc | A602f/fc | A622f | ||
| Sensor Size (H x V pixels) |
Mono cameras: 656 x 491 Color cameras: 656 x 490 |
Mono cameras: 656 x 491 Color cameras: 656 x 490 |
1280 x 1024 | ||
| Sensor Type | Micron MT9V403 Progressive Scan CMOS |
Micron MT9V403 Progressive Scan CMOS |
IBIS5A-1300 Progressive Scan CMOS |
||
| Optical Size | 1/2'' | 1/2'' | 2/3'' | ||
| Pixel Size | 9.9 µm x 9.9 µm | 9.9 µm x 9.9 µm | 6.7 µm x 6.7 µm | ||
| Max. Frame Rate (at full resolution) |
60 fps | 100 fps | 25 fps | ||
| Color / Mono | Color or Mono | Color or Mono | Mono | ||
| Video Output Type | IEEE 1394 | IEEE 1394 | IEEE 1394 | ||
| Video Output Format | Mono cameras: 8 bits/pixel Color cameras: YUV 4:2:2 or raw data |
Mono cameras: 8 bits/pixel Color cameras: YUV 4:2:2 or raw data |
8 bits/pixel 16 bits/pixel with 10 bits effective |
||
| Synchronization | Via external trigger or the 1394 bus | Via external trigger or the 1394 bus | Via external trigger or the 1394 bus | ||
| Exposure Control | Programmable via the 1394 bus | Programmable via the 1394 bus | Programmable via the 1394 bus | ||
| Power Requirements | 8 to 36 VDC (12 V nominal) Max. 2.0 W @ 12 V |
8 to 36 VDC (12 V nominal) Max. 2.0 W @ 12 V |
8 to 36 VDC (12 V nominal) Max. 2.3 W @ 12 V |
||
| Lens Mount | C-mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) |
67.3 x 44 x 29 | 67.3 x 44 x 29 | 67.3 x 44 x 29 | ||
| Weight | Max. 100 g (typical) | Max. 100 g (typical) | Max. 100 g (typical) | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||
| Specification | A631f/fc | A641f/fc | ||
| Sensor Size (H x V pixels) |
Mono cameras: 1392 x 1040 Color cameras: 1388 x 1038 |
Mono cameras: 1624 x 1236 Color cameras: 1624 x 1234 |
||
| Sensor Type | Sony ICX-267 Progressive Scan CCD |
Sony ICX-274 Progressive Scan CCD |
||
| Optical Size | 1/2'' | 1/1.8'' | ||
| Pixel Size | 4.65 µm x 4.65 µm | 4.4 µm x 4.4 µm | ||
| Max. Frame Rate (at full resolution) |
18.7 fps | 14 fps | ||
| Color / Mono | Color or Mono | Color or Mono | ||
| Video Output Type | IEEE 1394 | IEEE 1394 | ||
| Video Output Format | Mono cameras: Mono 8 (8 bits/pixel) Mono 16 (16 bits/pixel with 12 bits effective) Color cameras: YUV 4:2:2 (16 bits/pixel avg) Mono 8 (8 bits/pixel) Raw 8 (8 bits/pixel) Raw 16 (16 bits/pixel with 12 bits effective) |
Mono cameras: Mono 8 (8 bits/pixel) Mono 16 (16 bits/pixel with 12 bits effective) Color cameras: YUV 4:2:2 (16 bits/pixel avg) Mono 8 (8 bits/pixel) Raw 8 (8 bits/pixel) Raw 16 (16 bits/pixel with 12 bits effective) |
||
| Synchronization | Via external trigger or the 1394 bus | Via external trigger or the 1394 bus | ||
| Power Requirements | 8 to 36 VDC (12V nominal) Max. 3.2 W @ 12 V |
8 to 36 VDC (12V nominal) Max. 3.2 W @ 12 V |
||
| Lens Mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) |
75 x 44 x 29 | 75 x 44 x 29 | ||
| Weight | Max. 110 g (typical) | Max. 110 g (typical) | ||
| Conformity | CE, FCC | CE, FCC | ||