A500 Specifications
           
 Specification A501k/A501kc A503k A504k/A504kc  
 Sensor Size
(H x V pixels)
1280 x 1024 1280 x 1024 1280 x 1024  
 Sensor Type Micron MV13
Progressive Scan CMOS
Micron MV13
Progressive Scan CMOS
Micron MV13
Progressive Scan CMOS
 
 Optical Size 1 1/4'' 1 1/4'' 1 1/4''  
 Pixel Size 12.0 µm x 12.0 µm 12.0 µm x 12.0 µm 12.0 µm x 12.0 µm  
 Pixel Clock 50 MHz 67.6 MHz 67.6 MHz  
 Max. Frame Rate
(at full AOI-height)
74 frames/s 402 frames/s
~500 frames/s for AOI-width < 1040 pixel
500 frames/s  
 Color / Mono Color or Mono Mono Color or Mono  
 Video Output Type Camera Link
(base)*
Camera Link (full) Camera Link **  
 Video Data Output Modes 2 taps 8 bits each 8 taps 8 bits each 10 taps 8 bits each  
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Edge-controlled, level-controlled or programmable Edge-controlled, level-controlled or programmable Edge-controlled, level-controlled or programmable  
 Power Requirements 12 VDC (+/- 10%)
< 1% ripple
Max. 3.0 W
12 VDC (+/- 10%)
< 1% ripple
Max. 5.4 W
12 VDC (+/- 10%)
< 1% ripple
Max. 6.0 W
 
 Lens Mount F-Mount F-Mount F-Mount  
 Housing Size (L x W x H in mm) including connectors 41.5 x 90 x 90 41.5 x 90 x 90 41.5 x 90 x 90  
 Weight Max. 610 g Max. 600 g Max. 600 g  
 Conformity CE, FCC CE, FCC CE, FCC  
 
* The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC).

** The 10 tap, 8 bit format is a proposed addition to the Camera Link standard.

Specifications are subject to change without prior notice.

Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy