A200 Specifications
         
 Specification A201b/A201bc A202k  
 Sensor Size
(H x V pixels)
1008 x 1018 1004 x 1004  
 Sensor Type Kodak KAI-1010
Progressive Scan CCD
Kodak KAI-1020
Progressive Scan CCD
 
 Optical Size 4/5'' 2/3''  
 Pixel Size 9.0 µm x 9.0 µm 7.4 µm x 7.4 µm  
 Max. Frame Rate
(at full resolution)
30 fps 48 fps  
 Color / Mono Color or Mono Mono  
 Video Output Type Channel Link* Camera Link
(base)*
 
 Video Output Format Singe or dual pixel
8 bits or 10 bits
(selectable)
Dual pixel
8 bits or 10 bits
(selectable)
 
 Synchronization Via an external trigger signal or free run Via an external trigger signal or free run  
 Exposure Control Level-controlled or programmable Level-controlled or programmable  
 Power Requirements 12 VDC (+/- 10%)
< 1% ripple
Max. 8.0 W
12 VDC (+/- 10%)
< 1% ripple
Max. 5.5 W
 
 Lens Mount C-mount or F-mount C-mount or F-mount  
 Housing Size
(L x W x H in mm)
37.6 x 62 x 62 37.6 x 62 x 62  
 Weight Max. 265 g Max. 290 g  
 Conformity CE, FCC CE, FCC  
 
* The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC).

Specifications are subject to change without prior notice.

Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy