A100 Specifications
Cameras with Camera Link Output

         
 Specification A102k A102kc  
 Sensor Size
(H x V pixels)
1392 x 1040 Raw: 1392 x 1040 RGB:1391 x 1039  
 Sensor Type Sony ICX-285AL
Progressive Scan CCD
Sony ICX-285AQ
Progressive Scan CCD
 
 Optical Size 2/3'' 2/3''  
 Pixel Size 6.45 µm x 6.45 µm 6.45 µm x 6.45 µm  
 Pixel Clock 28 MHz 28 MHz  
 Max. Frame Rate
(at full resolution)
14.8 fps 14.8 fps  
 Color/Mono Mono Color  
 Video Output Type Camera Link
(base)*
Camera Link
(base)*
 
 Video Output Format Single pixel
8, 10, or 12 bits
Single pixel
8, 10, or 12 bits
24 bit RGB
 
 Synchronization Via external trigger or free run Via external trigger or free run  
 Exposure Control Level-controlled or programmable Level-controlled or programmable  
 Power Requirements 12 VDC (+/- 10%)
Max. 3.5 W
12 VDC (+/- 10%)
Max. 3.5 W
 
 Lens Mount C-mount or F-mount C-mount or F-mount  
 Housing Size
(L x W x H in mm)
37.7 x 62 x 62 37.7 x 62 x 62  
 Weight Max. 292 g Max. 292 g  
 Conformity CE, FCC CE, FCC  
 
*The output is RS-644 when this camera is used with an optional Basler Interface Converter (BIC).

Specifications are subject to change without prior notice.

Cameras with IEEE 1394 Output

         
 Specification A102f A102fc  
 Sensor Size
(H x V pixels)
1392 x 1040 1388 x 1039  
 Sensor Type Sony ICX-285AL
Progressive Scan CCD
Sony ICX-285AQ
Progressive Scan CCD
 
 Optical Size 2/3'' 2/3''  
 Pixel Size 6.45 µm x 6.45 µm 6.45 µm x 6.45 µm  
 Pixel Clock Not applicable Not applicable  
 Max. Frame Rate
(at full resolution)
15 fps 15 fps  
 Color/Mono Mono Color  
 Video Output Type IEEE 1394 IEEE 1394  
 Video Output Format Mono 8
Mono 16
(12 bits effective)
Mono 8
Mono 16
(12 bits effective)
YUV 4:2:2
Raw data
 
 Synchronization Via external trigger, via the 1394 bus or free run Via external trigger, via the 1394 bus or free run  
 Exposure Control Programmable via the 1394 bus Programmable via the 1394 bus  
 Power Requirements 8 to 36 VDC
(12 VDC nominal)
Max. 4.0 W @ 12 VDC
8 to 36 VDC
(12 VDC nominal)
Max. 4.0 W @ 12 VDC
 
 Lens Mount C-mount C-mount  
 Housing Size (L x W x H in mm) 40.8 x 62 x 62 40.8 x 62 x 62  
 Weight ~ 240 g ~ 240 g  
 Conformity CE, FCC CE, FCC  
 
Specifications are subject to change without prior notice.

Contacts commerciaux Basler
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Lettre d’informations
Souhaiteriez-vous recevoir notre lettre d’informations ?
© 2008 Basler AG | Imprint | Legal Policy