| Camera | Sensor Size | Frame Rate | Mono / Color | Output Type | ||
| acA640-100gm/gc | 659 x 494 | 100 | Mono / Color | Gigabit Ethernet | ||
| acA750-30gm/gc | 752 x 582 | 30 | Mono / Color | Gigabit Ethernet | ||
| acA1300-30gm/gc | 1296 x 966 | 30 | Mono / Color | Gigabit Ethernet | ||
| acA1600-20gm/gc** | 1628 x 1236 | 20 | Mono / Color | Gigabit Ethernet | ||
| acA2500-14gm/gc* | 2592 x 1944 | 14 | Mono / Color | Gigabit Ethernet | ||