| BIP-640c / BIP-640c-dn | |||
| Image Sensor | 1/3" Sony Wfine progressive scan RGB CCD | ||
| Effective Pixels | 640 (H) x 480 (V) | ||
| Frame Rate | Full Resolution: MJPEG: 30 fps, MPEG-4: 30 fps, H.264: 25 fps; DI (720 x 480): MJPEG: 30 fps*, MPEG-4: 30 fps*, H.264: 25 fps* (The maximum sensor readout rate is 71 fps.) * scaled | ||
| Pixel Size | 7.4 µm x 7.4 µm | ||
| Day/Night | Removable IR-cut filter (BIP-640c-dn) | ||
| Minimum Illumination | Color: 0.35 lux (F1.0/33ms), Day/Night: 0 lux (with IR illumination) | ||
| Lens | CS-mount, DC iris drive (lens not included) | ||
| Image Settings | Automatic gain, exposure area, backlight compensation, white balance, electronic shutter, 180° image rotation, electronic PTZ via AOI (API), text overlay, privacy masks, motion detection | ||
| Resolution | From 64 x 64 to 640 x 480 (free scaling), 4:3,16:9, multiple Area of Interests (AOIs) | ||
| Video Compression | Motion JPEG: Multiple compression levels; MPEG-4: SP (Level 3); H.264 (MPEG-4 AVC): Baseline (Level 3) | ||
| Video Streaming | Simultaneous dual encoding for MJPEG and MPEG-4 or H.264, multi-streaming for MJPEG, VBR and CBR for MJPEG, MPEG-4, and H.264, multicast and unicast | ||
| Alarm Management | Ring buffer for pre and post alarm, events triggered by motion detection or external input, image upload over FTP, e-mail, or HTTP | ||
| Protocols | TCP/IP, HTTP, UDP, FTP, ICMP, ARP, DHCP, NTP, RTP, RTSP, RTCP, SMTP, IGMP, ZEROCONF, QoS Layer 3 | ||
| Processor/Memory | 600 MHz dual-core multimedia DSP, FPGA; 128 MB RAM, 8 MB flash | ||
| Power | PoE (Power over Ethernet IEEE 802.3af) or 7 to 20 VDC, power consumption is 5 W max at 12 VDC | ||
| Connectors | RJ-45 connector for 10/100 BASE-T Ethernet, full or half duplex, 6 pin terminal for DC power, digital I/O, and RS-232 | ||
| Operating Conditions | 0° to 50° C (32° to 122°F), >90% relative humidity (non-condensing) | ||
| Standards | DIN EN 50130-4, FCC Class B, CE, RoHS | ||
| Housing | 89.8 mm x 29 mm x 44 mm (full metal casing) | ||
| Weight | ~ 230 g | ||