| Specification | scA640-70gm/gc | scA640-74gm/gc | scA750-60gm/gc | ||
| Sensor Size (H x V pixels) | 659 x 490 | 659 x 490 | 782 x 480 | ||
| Sensor Type | Sony ICX 424 Progressive Scan CCD |
Sony ICX 414 Progressive Scan CCD |
Micron MT9V022 Progressive Scan CMOS |
||
| Optical Size | 1/3'' | 1/2'' | 1/3'' | ||
| Pixel Size | 7.4 µm x 7.4 µm | 9.9 µm x 9.9 µm | 6.0 µm x 6.0 µm | ||
| Max. Frame Rate (at full resolution) | 70 fps | 79 fps | 63 fps | ||
| Color / Mono | Color or mono | Color or mono | Color or mono | ||
| Video Output Type (Interface) |
Gigabit Ethernet (GigE Vision compatible) | Gigabit Ethernet (GigE Vision compatible) | Gigabit Ethernet (GigE Vision compatible) | ||
| Video Output Format | Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
||
| Synchronization | Via external trigger, or free run | Via external trigger, or free run | Via external trigger, or free run | ||
| Exposure Control | Programmable via GigE Vision (camera API) | Programmable via GigE Vision (camera API) | Programmable via GigE Vision (camera API) | ||
| Power Requirements | 12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
||
| Typical Power Consumption at 12V | 3 W | 3 W | 3 W | ||
| Lens Mount | C-mount; CS-mount (optional) | C-mount; CS-mount (optional) | C-mount; CS-mount (optional) | ||
| Housing Size (L x W x H in mm) | 73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
||
| Housing Size 90° (L x W x H in mm) | 41.8 x 44 x 97 (incl. lens adapter) |
41.8 x 44 x 97 (incl. lens adapter) |
41.8 x 44 x 97 (incl. lens adapter) |
||
| Weight (typical) | 150g | 150g | 150g | ||
| Conformity | CE, FCC, GigE Vision, RoHS, IP 30 | CE, FCC, GigE Vision, RoHS, IP 30 | CE, FCC, GigE Vision, RoHS, IP 30 | ||
| Software Driver | Basler filter driver and performance driver; GigE Vision compliant | Basler filter driver and performance driver; GigE Vision compliant | Basler filter driver and performance driver; GigE Vision compliant | ||
| GenICam Compatible | Yes | Yes | Yes | ||
| Specification | scA780-54gm/gc | scA1000-20gm/gc | scA1000-30gm/gc | ||
| Sensor Size (H x V pixels) | 782 x 582 | 1034 x 779 | 1034 x 779 | ||
| Sensor Type | Sony ICX 415 Progressive Scan CCD |
Sony ICX204 Progressive Scan CCD |
Sony ICX 204 Progressive Scan CCD |
||
| Optical Size | 1/2'' | 1/3'' | 1/3'' | ||
| Pixel Size | 8.3 µm x 8.3 µm | 4.65 µm x 4.65 µm | 4.65 µm x 4.65 µm | ||
| Max. Frame Rate (at full resolution) | 54 fps | 20 fps | 31 fps | ||
| Color / Mono | Color or mono | Color or mono | Color or mono | ||
| Video Output Type (Interface) |
Gigabit Ethernet (GigE Vision compatible) | Gigabit Ethernet (GigE Vision compatible) | Gigabit Ethernet (GigE Vision compatible) | ||
| Video Output Format | Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
||
| Synchronization | Via external trigger, or free run | Via external trigger, or free run | Via external trigger, or free run | ||
| Exposure Control | Programmable via GigE Vision (camera API) | Programmable via GigE Vision (camera API) | Programmable via GigE Vision (camera API) | ||
| Power Requirements | 12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
||
| Typical Power Consumption at 12V | 3 W | 3 W | 3 W | ||
| Lens Mount | C-mount; CS-mount (optional) | C-mount; CS-mount (optional) | C-mount; CS-mount (optional) | ||
| Housing Size (L x W x H in mm) | 73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
||
| Housing Size 90° (L x W x H in mm) | 41.8 x 44 x 97 (incl. lens adapter) |
41.8 x 44 x 97 (incl. lens adapter) |
41.8 x 44 x 97 (incl. lens adapter) |
||
| Weight (typical) | 150g | 150g | 150g | ||
| Conformity | CE, FCC, GigE Vision, RoHS, IP 30 | CE, FCC, GigE Vision, RoHS, IP 30 | CE, FCC, GigE Vision, RoHS, IP 30 | ||
| Software Driver | Basler filter driver and performance driver; GigE Vision compliant | Basler filter driver and performance driver; GigE Vision compliant | Basler filter driver and performance driver; GigE Vision compliant | ||
| GenICam Compatible | Yes | Yes | Yes | ||
| Specification | scA1390-17gm/gc | scA1400-17gm/gc | scA1400-30gm/gc | ||
| Sensor Size (H x V pixels) | 1392 x 1040 | 1392 x 1040 | 1392 x 1040 | ||
| Sensor Type | Sony ICX267 Progressive Scan CCD |
Sony ICX 285 Progressive Scan CCD |
Sony ICX285 Progressive Scan CCD |
||
| Optical Size | 1/2'' | 2/3'' | 2/3'' | ||
| Pixel Size | 4.65 µm x 4.65 µm | 6.45 µm x 6.45 µm | 6.45 µm x 6.45 µm | ||
| Max. Frame Rate (at full resolution) | 17 fps | 17 fps | 30 fps | ||
| Color / Mono | Color or mono | Color or mono | Color or mono | ||
| Video Output Type (Interface) |
Gigabit Ethernet (GigE Vision compatible) | Gigabit Ethernet (GigE Vision compatible) | Gigabit Ethernet (GigE Vision compatible) | ||
| Video Output Format | Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
||
| Synchronization | Via external trigger, or free run | Via external trigger, or free run | Via external trigger, or free run | ||
| Exposure Control | Programmable via GigE Vision (camera API) | Programmable via GigE Vision (camera API) | Programmable via GigE Vision (camera API) | ||
| Power Requirements | 12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
||
| Typical Power Consumption at 12V | 3.5 W | 3.5 W | 3.5 W | ||
| Lens Mount | C-mount; CS-mount (optional) | C-mount; CS-mount (optional) | C-mount; CS-mount (optional) | ||
| Housing Size (L x W x H in mm) | 73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
73.7 x 44 x 29 (without lens adapter) |
||
| Housing Size 90° (L x W x H in mm) | 41.8 x 44 x 97 (incl. lens adapter) |
41.8 x 44 x 97 (incl. lens adapter) |
41.8 x 44 x 97 (incl. lens adapter) |
||
| Weight (typical) | 150g | 160g | 160g | ||
| Conformity | CE, FCC, GigE Vision, RoHS, IP 30 | CE, FCC, GigE Vision, RoHS, IP 30 | CE, FCC, GigE Vision, RoHS, IP 30 | ||
| Software Driver | Basler filter driver and performance driver; GigE Vision compliant | Basler filter driver and performance driver; GigE Vision compliant | Basler filter driver and performance driver; GigE Vision compliant | ||
| GenICam Compatible | Yes | Yes | Yes | ||
| Specification | scA1600-14gm/14gc | ||
| Sensor Size (H x V pixels) | 1628 x 1236 | ||
| Sensor Type | Sony ICX274 Progressive Scan CCD |
||
| Optical Size | 1/1.8'' | ||
| Pixel Size | 4.4 µm x 4.4 µm | ||
| Max. Frame Rate (at full resolution) | 14 fps | ||
| Color / Mono | Color or mono | ||
| Video Output Type (Interface) |
Gigabit Ethernet (GigE Vision compatible) | ||
| Video Output Format | Mono 8: 8 bits/pixel Mono 16:12 bits/pixels YUV 4:2:2: 16 bits/pixel average YUV 4:2:2 (YUYV):16 bits/pixel average Raw 8: 8 bits/pixel (R,G, or B) Raw 16: 12 bits/pixel (R,G, or B) |
||
| Synchronization | Via external trigger, or free run | ||
| Exposure Control | Programmable via GigE Vision (camera API) | ||
| Power Requirements | 12 to 24 V: via Hirose 12-pin-connector (max. 10 meter cable lengths) |
||
| Typical Power Consumption at 12V | 3.4 W | ||
| Lens Mount | C-mount; CS-mount (optional) | ||
| Housing Size (L x W x H in mm) | 73.7 x 44 x 29 (without lens adapter) |
||
| Housing Size 90° (L x W x H in mm) | 41.8 x 44 x 97 (incl. lens adapter) |
||
| Weight (typical) | 150g | ||
| Conformity | CE, FCC, GigE Vision, RoHS, IP 30 | ||
| Software Driver | Basler filter driver and performance driver; GigE Vision compliant | ||
| GenICam Compatible | Yes | ||