| Camera | Sensor Size (pixels) | Max. Line Rate | Output Type | ||
| ruL1024-19gm | 1024 | 18.7 kHz | GigE Vision | ||
| ruL1024-36gm | 1024 | 35.7 kHz | GigE Vision | ||
| ruL1024-57gm | 1024 | 56.1 kHz | GigE Vision | ||
| ruL2048-10gm | 2048 | 9.5 kHz | GigE Vision | ||
| ruL2048-19gm | 2048 | 18.7 kHz | GigE Vision | ||
| ruL2048-30gm | 2048 | 29.2 kHz | GigE Vision | ||
| ruL2098-10gc | 2098 per line | 9.2 kHz | GigE Vision | ||