| Specifications | ruL1024-19gm | ruL1024-36gm | ruL1024-57gm | ||
| Sensor Size | 1024 pixels | 1024 pixels | 1024 pixels | ||
| Sensor | Linear monochrome CCD Thompson TH7813A | Linear monochrome CCD Thompson TH7813A | Linear monochrome CCD Thompson TH7813A | ||
| Pixel Size | 10 µm x 10 µm | 10 µm x 10 µm | 10 µm x 10 µm | ||
| Max Line Rate | 18.7 kHz | 35.7 kHz | 56.3 kHz | ||
| Interface | Gigabit Ethernet | Gigabit Ethernet | Gigabit Ethernet | ||
| Pixel Bit Depths | Selectable 8 bit or 12 bit | Selectable 8 bit or 12 bit | Selectable 8 bit or 12 bit | ||
| Video Output Format | Mono 8, Mono 12, Mono 12 Packed | Mono 8, Mono 12, Mono 12 Packed | Mono 8, Mono 12, Mono 12 Packed | ||
| Synchronization | Via external signal or software | Via external signal or software | Via external signal or software | ||
| Exposure Control | Trigger width, time, or off | Trigger width, time, or off | Trigger width, time, or off | ||
| Housing Size (L x W x H in mm) | 54.5 x 62.0 x 62.0 | 54.5 x 62.0 x 62.0 | 54.5 x 62.0 x 62.0 | ||
| Lens Mounts | C or F-mount | C or F-mount | C or F-mount | ||
| Digital I/O | 3 in / 2 out or direct encoder input | 4 in / 2 out or direct encoder input | 5 in / 2 out or direct encoder input | ||
| Power Requirements | 12 VDC (+/- 10%) 6.0 W | 12 VDC (+/- 10%) 7.0 W | 12 VDC (+/- 10%) 8.0 W | ||
| Weight (typical) | Max. 235 g | Max. 235 g | Max. 235 g | ||
| Conformity | CE, FCC, GenICam, GigE Vision, IP 30 | CE, FCC, GenICam, GigE Vision, IP 30 | CE, FCC, GenICam, GigE Vision, IP 30 | ||
| Specifications | ruL2048-10gm | ruL2048-19gm | ruL2048-30gm | ||
| Sensor Size | 2048 pixels | 2048 pixels | 2048 pixels | ||
| Sensor | Linear monochrome CCD Thompson TH7814A | Linear monochrome CCD Thompson TH7814A | Linear monochrome CCD Thompson TH7814A | ||
| Pixel Size | 10 µm x 10 µm | 10 µm x 10 µm | 10 µm x 10 µm | ||
| Max Line Rate | 9.7 kHz | 18.7 kHz | 29.2 kHz | ||
| Interface | Gigabit Ethernet | Gigabit Ethernet | Gigabit Ethernet | ||
| Pixel Bit Depths | Selectable 8 bit or 12 bit | Selectable 8 bit or 12 bit | Selectable 8 bit or 12 bit | ||
| Video Output Format | Mono 8, Mono 12, Mono 12 Packed | Mono 8, Mono 12, Mono 12 Packed | Mono 8, Mono 12, Mono 12 Packed | ||
| Synchronization | Via external signal or software | Via external signal or software | Via external signal or software | ||
| Exposure Control | Trigger width, time, or off | Trigger width, time, or off | Trigger width, time, or off | ||
| Housing Size (L x W x H in mm) | 54.5 x 62.0 x 62.0 | 54.5 x 62.0 x 62.0 | 54.5 x 62.0 x 62.0 | ||
| Lens Mounts | C or F-mount | C or F-mount | C or F-mount | ||
| Digital I/O | 3 in / 2 out or direct encoder input | 4 in / 2 out or direct encoder input | 5 in / 2 out or direct encoder input | ||
| Power Requirements | 12 VDC (+/- 10%) 6.5 W | 12 VDC (+/- 10%) 7.5 W | 12 VDC (+/- 10%) 8.5 W | ||
| Weight (typical) | Max. 235 g | Max. 235 g | Max. 235 g | ||
| Conformity | CE, FCC, GenICam, GigE Vision, IP 30 | CE, FCC, GenICam, GigE Vision, IP 30 | CE, FCC, GenICam, GigE Vision, IP 30 | ||
| Specifications | ruL2098-10gc | ||
| Sensor Size | 3 lines x 2098 pixels | ||
| Sensor | Kodak KLI-2113 tri-linear color CCD | ||
| Pixel Size | 14.0 µm x 14.0 µm, 14.0 µm pitch | ||
| Max Line Rate | 9.2 kHz | ||
| Interface | Gigabit Ethernet | ||
| Pixel Bit Depths | Selectable 8 bit or 12 bit | ||
| Video Output Format | RGB 8, RGB 12, YUV 4:2:2 | ||
| Synchronization | Via external signal or free run | ||
| Exposure Control | Trigger width, time, or off | ||
| Housing Size (L x W x H in mm) | 54.5 x 62.0 x 62.0 | ||
| Lens Mounts | F or V-mount | ||
| Digital I/O | 3 in / 2 out or direct encoder input | ||
| Power Requirements | 12 VDC (+/- 10%) 5.1 W | ||
| Weight (typical) | Max. 235 g | ||
| Conformity | CE, FCC, GenICam, GigE Vision, IP 30 | ||