Basler Gigabit Ethernet Camera List
Basler scout Gigabit Ethernet Cameras

             
 Camera Sensor Size
(H x V pixels)
Frame
Rate
Color/
Mono
Output
Type
 
 scA640-70gm 659 x 494 70 Mono Gigabit Ethernet*  
 scA640-70gc 659 x 494 70 Color Gigabit Ethernet*  
 scA640-74gm 659 x 490 77 Mono Gigabit Ethernet*  
 scA640-74gc 659 x 490 77 Color Gigabit Ethernet*  
 scA750-60gm 752 x 480 60 Mono Gigabit Ethernet*  
 scA750-60gc 752 x 480 60 Color Gigabit Ethernet*  
 scA780-54gm 782 x 582 55 Mono Gigabit Ethernet*  
 scA780-54gc 782 x 582 55 Color Gigabit Ethernet*  
 scA1000-20gm 1034 x 779 20 Mono Gigabit Ethernet*  
 scA1000-20gc 1034 x 779 20 Color Gigabit Ethernet*  
 scA1000-30gm 1034 x 779 30 Mono Gigabit Ethernet*  
 scA1000-30gc 1034 x 779 30 Color Gigabit Ethernet*  
 scA1300-32gm 1280 x 690 32 Mono Gigabit Ethernet*  
 scA1300-32gc 1280 x 690 32 Color Gigabit Ethernet*  
 scA1390-17gm 1392 x 1040 17 Mono Gigabit Ethernet*  
 scA1390-17gc 1392 x 1040 17 Color Gigabit Ethernet*  
 scA1400-17gm 1392 x 1040 17 Mono Gigabit Ethernet*  
 scA1400-17gc 1392 x 1040 17 Color Gigabit Ethernet*  
 scA1400-30gm 1392 x 1040 30 Mono Gigabit Ethernet*  
 scA1400-30gc 1390 x 1038 30 Color Gigabit Ethernet*  
 scA1600-14gm 1628 x 1236 14 Mono Gigabit Ethernet*  
 scA1600-14gc 1628 x 1236 14 Color Gigabit Ethernet*  
 
Basler pilot Gigabit Ethernet Cameras

             
 Camera Sensor Size (H x V pixels) Frame Rate Color/Mono Output Type  
 piA640-210gm 648 x 488 210 frames/s Mono Gigabit Ethernet*  
 piA640-210gc 648 x 488 210 frames/s Color Gigabit Ethernet*  
 piA1000-48gm 1004 x 1004 48 frames/s Mono Gigabit Ethernet*  
 piA1000-48gc 1004 x 1004 48 frames/s Color Gigabit Ethernet*  
 piA1600-35gm 1608 x 1208 35 frames/s Mono Gigabit Ethernet*  
 piA1600-35gc 1608 x 1208 35 frames/s Color Gigabit Ethernet*  
 piA1900-32gm 1920 x 1084 32 frames/s Mono Gigabit Ethernet*  
 piA1900-32gc 1920 x 1084 32 frames/s Color Gigabit Ethernet*  
 piA2400-12gm 2448 x 2050 12 frames/s Mono Gigabit Ethernet*  
 piA2400-12gc 2448 x 2050 12 frames/s Color Gigabit Ethernet*  
 piA2400-17gm 2448 x 2050 17 frames/s Mono Gigabit Ethernet*  
 piA2400-17gc 2448 x 2050 17 frames/s Color Gigabit Ethernet*  
 
Basler runner Gigabit Ethernet Cameras

             
 Camera Sensor Size (pixels) Max. Line Rate Mono/Color Output Type  
 ruL1024-19gm 1024 18.7 kHz mono Gigabit Ethernet*  
 ruL1024-36gm 1024 35.7 kHz mono Gigabit Ethernet*  
 ruL1024-57gm 1024 56.1 kHz mono Gigabit Ethernet*  
 ruL2048-10gm 2048 9.5 kHz mono Gigabit Ethernet*  
 ruL2048-19gm 2048 18.7 kHz mono Gigabit Ethernet*  
 ruL2048-30gm 2048 29.2 kHz mono Gigabit Ethernet*  
 ruL2098-10gc 2098 per line 9.2 kHz mono Gigabit Ethernet*  
 
* GigE Vision compliant

Gigabit Ethernet Information
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
© 2008 Basler AG | Imprint | Legal Policy