| Specification | spL2048-39kc | spL2048-70km | spL2048-70kc | ||
| Sensor Size (pixels per line) | 2048 | 2048 | 2048 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Color | Mono | Color | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40/80 MHz | 40/80 MHz | 40/80 MHz | ||
| Data Speed | 160 MHz | 160 MHz | 320 MHz | ||
| Max. Line Rate | 38.6 KHz | 70 KHz | 70 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format (taos) | 2/3 | 2 | 2/3/4/6/8 | ||
| Synchronization | Via external signal or free run | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 8.0 W @ 12 VDC | 12 VDC (±10%), max 8.0 W @ 12 VDC | 12 VDC (±10%), max 8.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||
| Specification | spL2048-140km | spL4096-39km | spL4096-39kc | ||
| Sensor Size (pixels per line) | 2048 | 4096 | 4096 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Mono | Mono | Color | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40/80 MHz | 40/80 MHz | 40/80 MHz | ||
| Data Speed | 320 MHz | 160 MHz | 320 MHz | ||
| Max. Line Rate | 140 KHz | 38.6 KHz | 38.6 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format (taos) | 2/4/8 | 2/4 | 2/3/4/6/8 | ||
| Synchronization | Via external signal or free run | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 8.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||
| Specification | spL4096-70km | spL4096-70kc | spL4096-140km | ||
| Sensor Size (pixels per line) | 4096 | 4096 | 4096 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Mono | Color | Mono | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40/80 MHz | 40/80 MHz | 40/80 MHz | ||
| Data Speed | 320 MHz | 640 MHz | 640 MHz | ||
| Max. Line Rate | 70 KHz | 70 KHz | 140 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 2/4/8 | 2/3/4/6/8 | 2/4/8 | ||
| Synchronization | Via external signal or free run | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 10.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | CE, FCC | ||
| Specification | spL8192-39kc | spL8192-70km | ||
| Sensor Size (pixels per line) | 8192 | 8192 | ||
| Sensor Type | Dual Line CMOS | Dual Line CMOS | ||
| Mono/Color | Color | Mono | ||
| Pixel Size | 10.0 µm x 10.0 µm | 10.0 µm x 10.0 µm | ||
| Camera Link Pixel Clock | 40/80 MHz | 40/80 MHz | ||
| Data Speed | 640 MHz | 640 MHz | ||
| Max. Line Rate | 38.6 KHz | 70 KHz | ||
| Pixel Depths | Selectable 8 bit, 10 bit, or 12 bit | Selectable 8 bit, 10 bit, or 12 bit | ||
| Video Output Format | 2/3/4/6/8 | 2/4/8 | ||
| Synchronization | Via external signal or free run | Via external signal or free run | ||
| Exposure Control | Edge-controlled, level-controlled, or programmable | Edge-controlled, level-controlled, or programmable | ||
| Power Requirements | 12 VDC (±10%), max 10.0 W @ 12 VDC | 12 VDC (±10%), max 10.0 W @ 12 VDC | ||
| Lens Mounts | F-mount, M42 | F-mount, M42 | ||
| Housing Size (L x W x H) | 53.4 mm x 87.0 mm x 62.0 mm | 53.4 mm x 87.0 mm x 62.0 mm | ||
| Weight | 360 g (without F-mount adapter) | 360 g (without F-mount adapter) | ||
| Conformity | CE, FCC | CE, FCC | ||