| Camera | Sensor Size (pixels) |
Mono/ Color |
Pixel Clock | Max Line Rate | Taps | Output Type | ||
| spL2048-20kc* | 2048 | color | 40 MHz | 19.3 kHz | 2 | Camera Link | ||
| spL2048-39k | 2048 | mono | 40 MHz | 38.6 kHz | 2 | Camera Link | ||
| spL2048-39kc* | 2048 | color | 40 MHz | 38.6 kHz | 4 | Camera Link | ||
| spL2048-70k | 2048 | mono | 80 MHz | 70 kHz | 2 | Camera Link | ||
| spL2048-70kc* | 2048 | color | 80 MHz | 70 kHz | 4 | Camera Link | ||
| spL2048-140k | 2048 | mono | 80 MHz | 140 kHz | 4 | Camera Link | ||
| spL4096-20k | 4096 | mono | 40 MHz | 19.3 kHz | 2 | Camera Link | ||
| spL4096-20kc* | 4096 | color | 40 MHz | 19.3 kHz | 4 | Camera Link | ||
| spL4096-39k | 4096 | mono | 40 MHz | 38.6 kHz | 4 | Camera Link | ||
| spL4096-39kc* | 4096 | color | 40 MHz | 38.6 kHz | 8 | Camera Link | ||
| spL4096-70k | 4096 | mono | 80 MHz | 70 kHz | 4 | Camera Link | ||
| spL4096-70kc* | 4096 | color | 80 MHz | 70 kHz | 8 | Camera Link | ||
| spL4096-140k | 4096 | mono | 80 MHz | 140 kHz | 8 | Camera Link | ||
| spL8192-20k* | 8192 | mono | 40 MHz | 19.3 kHz | 4 | Camera Link | ||
| spL8192-20kc* | 8192 | color | 40 MHz | 19.3 kHz | 8 | Camera Link | ||
| spL8192-39k* | 8192 | mono | 40 MHz | 38.6 kHz | 8 | Camera Link | ||
| spL8192-39kc* | 8192 | color | 40 MHz | 38.6 kHz | 8 | Camera Link | ||
| spL8192-70k* | 8192 | mono | 80 MHz | 70 kHz | 8 | Camera Link | ||