pilot Series Members
All pilot camera models listed in the table below are available with 90° angled head. pilot cameras are GigE Vision compliant.


             
 Camera Sensor Size (H x V pixels) Frame Rate Color/Mono Output Type  
 piA640-210gm 648 x 488 210 frames/s Mono Gigabit Ethernet  
 piA640-210gc 648 x 488 210 frames/s Color Gigabit Ethernet  
 piA1000-48gm 1004 x 1004 48 frames/s Mono Gigabit Ethernet  
 piA1000-48gc 1004 x 1004 48 frames/s Color Gigabit Ethernet  
 piA1000-60gm 1004 x 1004 60 frames/s Mono Gigabit Ethernet  
 piA1000-60gc 1004 x 1004 60 frames/s Color Gigabit Ethernet  
 piA1600-35gm 1608 x 1208 35 frames/s Mono Gigabit Ethernet  
 piA1600-35gc 1608 x 1208 35 frames/s Color Gigabit Ethernet  
 piA1900-32gm 1920 x 1084 32 frames/s Mono Gigabit Ethernet  
 piA1900-32gc 1920 x 1084 32 frames/s Color Gigabit Ethernet  
 piA2400-12gm 2448 x 2050 12 frames/s Mono Gigabit Ethernet  
 piA2400-12gc 2448 x 2050 12 frames/s Color Gigabit Ethernet  
 piA2400-17gm 2448 x 2050 17 frames/s Mono Gigabit Ethernet  
 piA2400-17gc 2448 x 2050 17 frames/s Color Gigabit Ethernet  
 
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy