| Specification | piA640-210gm/gc | piA1000-48gm/gc | piA1000-60gm/gc | ||
| Sensor Size (H x V pixels) | 648 x 488 | 1004 x 1004 | 1004 x 1004 | ||
| Sensor Type | Kodak KAI-0340 Progressive Scan CCD | Kodak KAI-1020 Progressive Scan CCD | Kodak KAI-1020 Progressive Scan CCD | ||
| Pixel Size | 7.4 µm x 7.4 µm | 7.4 µm x 7.4 µm | 7.4 µm x 7.4 µm | ||
| Max. Frame Rate (at full resolution) | 210 fps | 48 fps | 60 fps | ||
| Color / Mono | Color or mono | Color or mono | Color or mono | ||
| Video Output Type (Interface) | Gigabit Ethernet (GigE Vision compliant) | Gigabit Ethernet (GigE Vision compliant) | Gigabit Ethernet (GigE Vision compliant) | ||
| Video Output Format | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | ||
| Synchronization | Via external trigger, via software trigger, or free run | Via external trigger, via software trigger, or free run | Via external trigger, via software trigger, or free run | ||
| Exposure Control | Programmable via the camera API | Programmable via the camera API | Programmable via the camera API | ||
| Power Requirements | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | ||
| I/O Ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | ||
| Typical Power Consumption at 12V | < 5.5 W | < 5.5 W | < 5.5 W | ||
| Lens Mount | C-mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) | 86.7 x 44 x 29 | 86.7 x 44 x 29 | 86.7 x 44 x 29 | ||
| Weight (typical) | 220g | 220g | 220g | ||
| Conformity | CE, FCC, RoHS, IP30, GigE Vision | CE, FCC, RoHS, IP30, GigE Vision | CE, FCC, RoHS, IP30, GigE Vision | ||
| Software Driver | Basler filter driver and performance driver (Basler pylon driver package) | Basler filter driver and performance driver (Basler pylon driver package) | Basler filter driver and performance driver (Basler pylon driver package) | ||
| GenICam Compliant | Yes | Yes | Yes | ||
| Specification | piA1900-32gm/gc | piA1600-35gm/gc | ||
| Sensor Size (H x V pixels) | 1920 x 1084 | 1608 x 1208 | ||
| Sensor Type | Kodak KAI-2093 Progressive Scan CCD | Kodak KAI-2020 Progressive Scan CCD | ||
| Pixel Size | 7.4 µm x 7.4 µm | 7.4 µm x 7.4 µm | ||
| Max. Frame Rate (at full resolution) | 32 fps | 35 fps | ||
| Color / Mono | Color or mono | Color or mono | ||
| Video Output Type (Interface) | Gigabit Ethernet (GigE Vision compliant) | Gigabit Ethernet (GigE Vision compliant) | ||
| Video Output Format | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | ||
| Synchronization | Via external trigger, via software trigger, or free run | Via external trigger, via software trigger, or free run | ||
| Exposure Control | Programmable via the camera API | Programmable via the camera API | ||
| Power Requirements | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | ||
| I/O Ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | ||
| Typical Power Consumption at 12V | < 5.5 W | < 5.5 W | ||
| Lens Mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) | 86.7 x 44 x 29 | 86.7 x 44 x 29 | ||
| Weight (typical) | 220g | 220g | ||
| Conformity | CE, FCC, RoHS, IP30, GigE Vision | CE, FCC, RoHS, IP30, GigE Vision | ||
| Software Driver | Basler filter driver and performance driver (Basler pylon driver package) | Basler filter driver and performance driver (Basler pylon driver package) | ||
| GenICam Compliant | Yes | Yes | ||
| Specification | piA2400-12gm/gc | piA2400-17gm/gc | ||
| Sensor Size (H x V pixels) | 2448 x 2050 | 2448 x 2050 | ||
| Sensor Type | Sony ICX625 Progressive Scan CCD | Sony ICX625 Progressive Scan CCD | ||
| Pixel Size | 3.45 µm x 3.45 µm | 3.45 µm x 3.45 µm | ||
| Max. Frame Rate (at full resolution) | 12 fps | 17 fps | ||
| Color / Mono | Color or mono | Color or mono | ||
| Video Output Type (Interface) | Gigabit Ethernet (GigE Vision compliant) | Gigabit Ethernet (GigE Vision compliant) | ||
| Video Output Format | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | Mono 8: 8 bits/pixel, Mono 16:12 bits/pixels, YUV 4:2:2: 16 bits/pixel average, Raw 8: 8 bits/pixel (R,G, or B), Raw 16: 12 bits/pixel (R,G, or B) and packed formats | ||
| Synchronization | Via external trigger, via software trigger, or free run | Via external trigger, via software trigger, or free run | ||
| Exposure Control | Programmable via the camera API | Programmable via the camera API | ||
| Power Requirements | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | 12 to 24 VDC: via Hirose 12-pin-connector (max. 10 meter cable lengths) | ||
| I/O Ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | ||
| Typical Power Consumption at 12V | < 5.5 W | < 5.5 W | ||
| Lens Mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) | 86.7 x 44 x 29 | 86.7 x 44 x 29 | ||
| Weight (typical) | 220g | 220g | ||
| Conformity | CE, FCC, RoHS, IP30, GigE Vision | CE, FCC, RoHS, IP30, GigE Vision | ||
| Software Driver | Basler filter driver and performance driver (Basler pylon driver package) | Basler filter driver and performance driver (Basler pylon driver package) | ||
| GenICam Compliant | Yes | Yes | ||