scout Series Members
All scout camera models are available with 90° angled head.


FireWire-b Models:

             
 Camera Sensor Size (H x V pixels) Frame Rate Color/Mono Output Type  
 scA640-70fm 659 x 494 71 Mono FireWire-b  
 scA640-70fc 659 x 492 71 Color FireWire-b  
 scA640-74fm 659 x 494 74 Mono FireWire-b  
 scA640-74fc 659 x 492 74 Color FireWire-b  
 scA640-120fm 659 x 494 120 Mono FireWire-b  
 scA640-120fc 659 x 492 120 Color FireWire-b  
 scA750-60fm 752x 480 63 Mono FireWire-b  
 scA750-60fc 752x 480 63 Color FireWire-b  
 scA780-54fm 782 x 582 54 Mono FireWire-b  
 scA780-54fc 782 x 582 54 Color FireWire-b  
 scA1000-20fm 1034 x 779 20 Mono FireWire-b  
 scA1000-20fc 1034 x 779 20 Color FireWire-b  
 scA1000-30fm 1034 x 779 30 Mono FireWire-b  
 scA1000-30fc 1034 x 779 30 Color FireWire-b  
 scA1300-32fm 1280 x 960 32 Mono FireWire-b  
 scA1300-32fc 1280 x 960 32 Color FireWire-b  
 scA1390-17fm 1392 x 1040 17 Mono FireWire-b  
 scA1390-17fc 1392 x 1040 17 Color FireWire-b  
 scA1400-17fm 1392 x 1040 17 Mono FireWire-b  
 scA1400-17fc 1392 x 1040 17 Color FireWire-b  
 scA1400-30fm 1392 x 1040 30 Mono FireWire-b  
 scA1400-30fc 1390 x 1038 30 Color FireWire-b  
 scA1600-14fm 1628 x 1236 14 Mono FireWire-b  
 scA1600-14fc 1628 x 1236 14 Color FireWire-b  
 
Gigabit Ethernet Models (GigE Vision compliant):

             
 Camera Sensor Size (H x V pixels) Frame Rate Color/Mono Output Type  
 scA640-70gm 659 x 494 70 Mono Gigabit Ethernet  
 scA640-70gc 659 x 492 70 Color Gigabit Ethernet  
 scA640-74gm 659 x 494 77 Mono Gigabit Ethernet  
 scA640-74gc 659 x 492 77 Color Gigabit Ethernet  
 scA640-120gm 659 x 494 120 Mono Gigabit Ethernet  
 scA640-120gc 659 x 492 120 Color Gigabit Ethernet  
 scA750-60gm 752 x 480 60 Mono Gigabit Ethernet  
 scA750-60gc 752 x 480 60 Color Gigabit Ethernet  
 scA780-54gm 782 x 582 55 Mono Gigabit Ethernet  
 scA780-54gc 782 x 582 55 Color Gigabit Ethernet  
 scA1000-20gm 1034 x 779 20 Mono Gigabit Ethernet  
 scA1000-20gc 1034 x 779 20 Color Gigabit Ethernet  
 scA1000-30gm 1034 x 779 30 Mono Gigabit Ethernet  
 scA1000-30gc 1034 x 779 30 Color Gigabit Ethernet  
 scA1300-32gm 1280 x 960 32 Mono Gigabit Ethernet  
 scA1300-32gc 1280 x 960 32 Color Gigabit Ethernet  
 scA1390-17gm 1392 x 1040 17 Mono Gigabit Ethernet  
 scA1390-17gc 1392 x 1040 17 Color Gigabit Ethernet  
 scA1400-17gm 1392 x 1040 17 Mono Gigabit Ethernet  
 scA1400-17gc 1392 x 1040 17 Color Gigabit Ethernet  
 scA1400-30gm 1392 x 1040 30 Mono Gigabit Ethernet  
 scA1400-30gc 1390 x 1038 30 Color Gigabit Ethernet  
 scA1600-14gm 1628 x 1236 14 Mono Gigabit Ethernet  
 scA1600-14gc 1628 x 1236 14 Color Gigabit Ethernet  
 
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy