| Camera | Sensor Size (H x V pixels) | Mono / Color | Max. Frame Rate (at full resolution) | ||
| A102f/fc | 1392 x 1040 | Mono or Color | 15fps | ||
| A311f/fc | 659 x 494 | Mono or Color | 73 fps | ||
| A312f/fc | 782 x 582 | Mono or Color | 53 fps | ||
| A601f/fc | 656 x 491 | Mono or Color | 60 fps | ||
| A602f/fc | 656 x 491 | Mono or Color | 100 fps | ||
| A622f | 1280 x1024 | Mono | 25 fps | ||
| A631f/fc | 1392 x 1040 | Mono or Color | 17 fps | ||
| A641f/fc | 1624 x 1236 | Mono or Color | 14 fps | ||
| Camera | Sensor Size (H x V pixels) | Frame Rate | Color/Mono | ||
| scA640-70fm | 659 x 494 | 71 | Mono | ||
| scA640-70fc | 659 x 492 | 71 | Color | ||
| scA640-74fm | 659 x 494 | 74 | Mono | ||
| scA640-74fc | 659 x 492 | 74 | Color | ||
| scA640-120fm | 659 x 494 | 120 | Mono | ||
| scA640-120fc | 659 x 492 | 120 | Color | ||
| scA750-60fm | 752x 480 | 63 | Mono | ||
| scA750-60fc | 752x 480 | 63 | Color | ||
| scA780-54fm | 782 x 582 | 54 | Mono | ||
| scA780-54fc | 782 x 582 | 54 | Color | ||
| scA1000-20fm | 1034 x 779 | 20 | Mono | ||
| scA1000-20fc | 1034 x 779 | 20 | Color | ||
| scA1000-30fm | 1034 x 779 | 30 | Mono | ||
| scA1000-30fc | 1034 x 779 | 30 | Color | ||
| scA1300-32fm | 1280 x 690 | 32 | Mono | ||
| scA1300-32fc | 1280 x 690 | 32 | Color | ||
| scA1390-17fm | 1392 x 1040 | 17 | Mono | ||
| scA1390-17fc | 1392 x 1040 | 17 | Color | ||
| scA1400-17fm | 1392 x 1040 | 17 | Mono | ||
| scA1400-17fc | 1392 x 1040 | 17 | Color | ||
| scA1400-30fm | 1392 x 1040 | 30 | Mono | ||
| scA1400-30fc | 1390 x 1038 | 30 | Color | ||
| scA1600-14fm | 1628 x 1236 | 14 | Mono | ||
| scA1600-14fc | 1628 x 1236 | 14 | Color | ||
| slA750-60fm | 752 x 480 | 60 | Mono | ||
| slA1000-30fm | 1034 x 779 | 30 | Mono | ||
| slA1390-17fm | 1392 x 1040 | 17 | Mono | ||
| slA1600-14fm | 1628 x 1236 | 14 | Mono | ||