Basler Camera Link Camera List
Basler Camera Link Area Scan Cameras

           
 Camera Sensor Size
(H x V pixels)
Mono / Color Frame Rate
(at full resolution)
 
 A102k/kc 1392 x 1040 Mono or Color 14.8 fps  
 A202k/kc 1004 x 1004 Mono or Color 48 fps  
 A402k/kc 2352 x 1726 Mono or Color 24 fps  
 A403k/kc 2352 x 1726 Mono or Color 48 fps  
 A404k/kc 2352 x 1726 Mono or Color 96 fps  
 A406k 2352 x 1726 Mono 200 fps  
 A501k/kc 1280 x 1024 Mono or Color 74 fps  
 A504k/kc 1280 x 1024 Mono or Color 500 fps  
 aviator k/kc 1024x 1024 Mono or Color 120fps  
 
Basler Camera Link Line Scan Cameras

           
 Camera Sensor Size
(pixels)
Mono / Color Max. Line Rate  
 L101k 1024 or 2048 Mono 9.5 / 18.7 kHz  
 L103k 1024 or 2048 Mono 18.7 / 35.7 kHz  
 L104k 1024 or 2048 Mono 29.2 / 58.5 kHz  
 L301k/kc 2098 x 3 lines Mono or Color 9.2 kHz  
 L304k/kc 4080 x 3 lines Mono or Color 7.2 kHz  
 L401k 4080 Mono 7.2 kHz  
 L402k 4080 Mono 14.1 kHz  
 L801k 8160 Mono 4.8 kHz  
 L802k 8160 Mono 9.6 kHz  
 L803k 8160 Mono 14.1 kHz  
 
Basler Camera Link sprint Cameras (Line Scan)

               
 Camera Sensor Size
(pixels)
Mono/
Color
Pixel Clock Max Line Rate Taps  
 spL2048-20kc 2048 color 40 MHz 19.3 kHz 2  
 spL2048-39k 2048 mono 40 MHz 38.6 kHz 2  
 spL2048-39kc 2048 color 40 MHz 38.6 kHz 2  
 spL2048-70k 2048 mono 80 MHz 70 kHz 3  
 spL2048-70kc 2048 color 80 MHz 70 kHz 3  
 spL2048-140k 2048 mono 80 MHz 140 kHz 4  
 spL4096-20k 4096 mono 40 MHz 19.3 kHz 2  
 spL4096-20kc 4096 color 40 MHz 19.3 kHz 4  
 spL4096-39k 4096 mono 40 MHz 38.6 kHz 2  
 spL4096-39kc 4096 color 40 MHz 38.6 kHz 4  
 spL4096-70k 4096 mono 80 MHz 70 kHz 4  
 spL4096-70kc 4096 color 80 MHz 70 kHz 8  
 spL4096-140k 4096 mono 80 MHz 140 kHz 8  
 spL8192-20k 8192 mono 40 MHz 19.3 kHz 4  
 spL8192-20kc 8192 color 40 MHz 19.3 kHz 8  
 spL8192-39k 8192 mono 40 MHz 38.6 kHz 8  
 spL8192-39kc 8192 color 40 MHz 38.6 kHz 8  
 spL8192-70k 8192 mono 80 MHz 70 kHz 8  
 
Camera Link Downloads
Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
© 2008 Basler AG | Imprint | Legal Policy