| Specification | k-BIC | ||
| Video Input | Camera Link | ||
| Video Output | RS-644 (LVDS) | ||
| Pixel Clock Speed | 20-65 MHz (depends on camera) | ||
| Power Requirements |
12V DC (+4/-3 V) <1% ripple Max 1.4W @ 12V DC |
||
| Housing Size (L x W x H in mm) |
102 x 108.6 x 34.6 | ||
| Weight | ~350g | ||