| |
|
|
|
|
|
| | Specification |
A601f/fc |
A602f/fc |
A622f |
|
| | Sensor Size (H x V pixels) |
Mono cameras: 656 x 491, Color cameras: 656 x 490 |
Mono cameras: 656 x 491, Color cameras: 656 x 490 |
1280 x 1024 |
|
| | Sensor Type |
Micron MT9V403 Progressive Scan CMOS |
Micron MT9V403 Progressive Scan CMOS |
IBIS5A-1300 Progressive Scan CMOS |
|
| | Optical Size |
1/2'' |
1/2'' |
2/3'' |
|
| | Pixel Size |
9.9 µm x 9.9 µm |
9.9 µm x 9.9 µm |
6.7 µm x 6.7 µm |
|
| | Max. Frame Rate (at full resolution) |
60 fps |
100 fps |
25 fps |
|
| | Color / Mono |
Color or mono |
Color or mono |
Mono |
|
| | Video Output Type |
IEEE 1394 |
IEEE 1394 |
IEEE 1394 |
|
| | Video Output Format |
Mono: 8 bits/pixel Color: YUV 4:2:2 or raw data |
Mono: 8 bits/pixel Color: YUV 4:2:2 or raw data |
8 bits/pixel 16 bits/pixel with 10 bits effective |
|
| | Synchronization |
Via external trigger or the 1394 bus |
Via external trigger or the 1394 bus |
Via external trigger or the 1394 bus |
|
| | Exposure Control |
Programmable via the 1394 bus |
Programmable via the 1394 bus |
Programmable via the 1394 bus |
|
| | Power Requirements |
8 to 36 VDC (12 V nominal) Max. 2.0 W @ 12 V |
8 to 36 VDC (12 V nominal)Max. 2.0 W @ 12 V |
8 to 36 VDC (12 V nominal) Max. 2.3 W @ 12 V |
|
| | Lens Mount |
C-mount |
C-mount |
C-mount |
|
| | Housing Size<br>(L x W x H in mm) |
67.3 x 44 x 29 |
67.3 x 44 x 29 |
67.3 x 44 x 29 |
|
| | Weight |
Max. 100 g (typical) |
Max. 100 g (typical) |
Max. 100 g (typical) |
|
| | Conformity |
CE, FCC |
CE, FCC |
CE, FCC |
|
| |