eXcite Specifications
VGA models:

           
 Specification exA640-60 exA640-120 exA640-180  
 Camera Section  
 Sensor Size 656 x 491 (mono)
656 x 490 (color)
656 x 491 (mono)
656 x 490 (color)
656 x 491 (mono)
656 x 490 (color)
 
 Sensor Type Micron MT9V403
Progressive Scan CMOS
Micron MT9V403
Progressive Scan CMOS
Micron MT9V403
Progressive Scan CMOS
 
 Pixel Size 9.9 µm x 9.9 µm 9.9 µm x 9.9 µm 9.9 µm x 9.9 µm  
 Max. Frame Rate at full resolution 60 fps 132 fps 176 fps  
 Max. Frame Rate at VGA resolution 60 fps 135 fps 180 fps  
 Mono / Color Mono or color Mono or color Mono or color  
 Mono Camera Image Data Output Formats Mono 8
Mono 16*
Mono 8
Mono 16*
Mono 8  
 Color Camera Image Data Output Formats YUV:4:2:2
Mono8
Raw 8
Raw 16*
YUV:4:2:2
Mono8
Raw 8
Raw 16*
Mono 8
Raw 8
 
 Synchronization Via an external trigger signal or software Via an external trigger signal or software Via an external trigger signal or software  
 Processor Section  
 CPU Type 64 bit MIPS processor (PMC Sierra RM 9000) 64 bit MIPS processor (PMC Sierra RM 9000) 64 bit MIPS processor (PMC Sierra RM 9000)  
 Speed 1.0 GHz 1.0 GHz 1.0 GHz  
 RAM / Flash 128 MB / 128 MB 128 MB / 128 MB 128 MB / 128 MB  
 OS Linux (kernel 2.6) Linux (kernel 2.6) Linux (kernel 2.6)  
 Interface  
 USB 2 x version 2.0, type A 2 x version 2.0, type A 2 x version 2.0, type A  
 LAN 10 / 100 / 1000 Mbits 10 / 100 / 1000 Mbits 10 / 100 / 1000 Mbits  
 Serial RS-232 max. 115 kBaud RS-232 max. 115 kBaud RS-232 max. 115 kBaud  
 Digital I/O 4 x in, 4 x out, opto-coupled 4 x in, 4 x out, opto-coupled 4 x in, 4 x out, opto-coupled  
 Mechanical / Electrical  
 Housing Size
(L x W x H in mm)
144.3 x 55 x 60 144.3 x 55 x 60 144.3 x 55 x 60  
 Weight Max. 600 g (typical) Max. 600 g (typical) Max. 600 g (typical)  
 Power Requirements +12 VDC
17 W (typical) @ 12 VDC
1.8 A max. input current
+12 VDC
17 W (typical) @ 12 VDC
1.8 A max. input current
+12 VDC
17 W (typical) @ 12 VDC
1.8 A max. input current
 
 Lens Mounts C-mount C-mount C-mount  
 Conformity CE, FCC CE, FCC CE, FCC  
 Software Environment  
 Configuation Tools Basler config tool, Telnet or FTP services Basler config tool, Telnet or FTP services Basler config tool, Telnet or FTP services  
 Development Tools Eclipse, GNU Tools Eclipse, GNU Tools Eclipse, GNU Tools  
 PC Requirements Linux (2.4 or higher) or Windows (2000 or XP) Linux (2.4 or higher) or Windows (2000 or XP) Linux (2.4 or higher) or Windows (2000 or XP)  
 
* 16 bits are output from the camera with 10 bits effective

A contact plane (cp) housing variant is available for all eXcite models.

Megapixel models:

         
 Specification ex1390-19 exA1600-14  
 Camera Section  
 Sensor Size 1392 x 1040 (mono), 1388 x 1038 (color) 1624 x 1236 (mono), 1624 x 1234 (color)  
 Sensor Type CCD CCD  
 Pixel Size 4.65 µm x 4.65 µm 4.4 µm x 4.4 µm  
 Max. Frame Rate at full resolution 18.7 frames/s 14 frames/s  
 Mono / Color Mono or color Mono or color  
 Image Data Output Formats  
 Mono Cameras 8, 12 bit/pixel 8, 12 bit/pixel  
 Color Cameras 8 bit/pixel YUV 4:2:;2, Raw, Mono
12 bit/pixel Raw, Mono
8 bit/pixel YUV 4:2:;2, Raw, Mono
12 bit/pixel Raw, Mono
 
 Synchronization Via an external trigger signal or software Via an external trigger signal or software  
 Processor Section  
 CPU Type 64 bit MIPS processor (PMC Sierra RM 9000) 64 bit MIPS processor (PMC Sierra RM 9000)  
 Speed 1.0 GHz 1.0 GHz  
 RAM / Flash 128 MB / 128 MB 128 MB / 128 MB  
 OS Linux (kernel 2.6) Linux (kernel 2.6)  
 Interface  
 USB 2 x version 2.0, type A 2 x version 2.0, type A  
 LAN 10 / 100 / 1000 Mbits 10 / 100 / 1000 Mbits  
 Serial RS-232 max. 115 kBaud RS-232 max. 115 kBaud  
 Digital I/O 4 x in, 4 x out, opto-coupled 4 x in, 4 x out, opto-coupled  
 Mechanical / Electrical  
 Housing Size (L x W x H in mm) 144.3 x 55 x 60 144.3 x 55 x 60  
 Weight Max. 600 g (typical) Max. 600 g (typical)  
 Power Requirements +12 VDC, 17 W (typical) @ 12 VDC 1.8 A max. input current +12 VDC, 17 W (typical) @ 12 VDC 1.8 A max. input current  
 Lens Mounts C-mount C-mount  
 Conformity CE, FCC CE, FCC  
 Software Environment  
 Configuration Tools Basler config tool, Telnet or FTP services Basler config tool, Telnet or FTP services  
 Development Tools Eclipse, GNU Tools Eclipse, GNU Tools  
 PC Requirements Linux (2.4 or higher) or Windows (2000 or XP) Linux (2.4 or higher) or Windows (2000 or XP)  
 
A contact plane (cp) housing variant is available for all eXcite models.

Specifications are subject to change without prior notice

Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Partners' Section
Login:
Password:
© 2008 Basler AG | Imprint | Legal Policy